Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 222 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

Add To Cart/Request Quote
N/A 1/2 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1/2 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 5/8 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 5/8 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 5/8 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 11/16 in N/A 23.6 mm0.929 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 3/4 in N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 27.8 mm1.094 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 7/8 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 7/8 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 7/8 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 15/16 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 15/16 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 15/16 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
N/A 1 in N/A 27.9 mm1.098 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Add To Cart
Request Quote
1 - 25 of 222 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »