Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Style |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
GVFDR 35 | Shaft Size d N/A 35 mm | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
GRFDR 35 | Shaft Size d N/A 35 mm | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
VFDR 35 | Shaft Size d N/A 35 mm | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RFDR 35 | Shaft Size d N/A 35 mm | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJ1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
VCJ1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJO1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 40.5 mm1.594 in | Static Load Rating N/A 18300 N4120 lbf | Dynamic Load Rating N/A 37100 N8340 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TCJ1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LCJO1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 40.5 mm1.594 in | Static Load Rating N/A 18300 N4120 lbf | Dynamic Load Rating N/A 37100 N8340 lbf | Seal Type N/A Labyrinth Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LCJ1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJ1 7/16 NT | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJ1 7/16 PT | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
GVFDR1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
GRFDR1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
VFDR1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RFDR1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJ1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
VCJ1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Molded Shroud | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJO1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 26000 N5850 lbf | Dynamic Load Rating N/A 49200 N11100 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
TCJ1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Tri-Ply Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LCJO1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 26000 N5850 lbf | Dynamic Load Rating N/A 49200 N11100 lbf | Seal Type N/A Labyrinth Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
LCJ1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJ1 1/2 NT | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJ1 1/2 PT | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 38.1 mm1.5 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
RCJO1 1/2 US2 | Shaft Size d N/A 1 1/2 in | Housing Width A N/A 44.4 mm1.748 in | Static Load Rating N/A 26000 N5850 lbf | Dynamic Load Rating N/A 49200 N11100 lbf | Seal Type N/A Shroud Seal | Housing Style N/A Four-Bolt Square Flange |
CAD
N/A ![]() |
Add To Cart
Request Quote |