COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 125 of 132 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

Quantity Add To Cart/Request Quote
N/A 2 in N/A 28.6 mm1.126 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A 30.9 mm1.217 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 30.9 mm1.217 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 30.9 mm1.217 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/4 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 7/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 1/2 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 11/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) Add To Cart
Request Quote
101 - 125 of 132 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »