Part Number |
Shaft Size d |
Outside Diameter |
Stamping Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| G85MSB 1 11/16 - GRA | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G85MSA 1 11/16 - GRR | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G85MSB 1 11/16 - GRR | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA 1 3/4 | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G85MSA 1 3/4 - GRA | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G85MSB 1 3/4 - GRA | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G85MSA 1 3/4 - GRR | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G85MSB 1 3/4 - GRR | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RR 45 | Shaft Size d N/A 45 mm | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA 45 | Shaft Size d N/A 45 mm | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 7500 N1700 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G85MSA 45 - GRA | Shaft Size d N/A 45 mm | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G85MSB 45 - GRA | Shaft Size d N/A 45 mm | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G85MSA 45 - GRR | Shaft Size d N/A 45 mm | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G85MSB 45 - GRR | Shaft Size d N/A 45 mm | Outside Diameter N/A 149.2 mm5 7/8 in | Stamping Radial Load Rating N/A 20500 N4600 lb | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA 1 13/16 | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 155.6 mm6-1/8 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G90MSA 1 13/16 - GRA | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 155.6 mm6-1/8 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G90MSB 1 13/16 - GRA | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 155.6 mm6-1/8 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G90MSA 1 13/16 - GRR | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 155.6 mm6-1/8 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23175 N5210 lbf | Dynamic Load Rating N/A 38877 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G90MSB 1 13/16 - GRR | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 155.6 mm6-1/8 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23175 N5210 lbf | Dynamic Load Rating N/A 38877 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RR 1.875 | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 155.6 mm6-1/8 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA 1.875 | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 155.6 mm6-1/8 in | Stamping Radial Load Rating N/A 8500 N1900 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G90MSA 1.875 - GRA | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 155.6 mm6-1/8 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G90MSB 1.875 - GRA | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 155.6 mm6-1/8 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G90MSA 1.875 - GRR | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 155.6 mm6-1/8 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G90MSB 1.875 - GRR | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 155.6 mm6-1/8 in | Stamping Radial Load Rating N/A 22700 N5100 lb | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Two Piece Housing |
CAD
N/A
|
Add To Cart
Request Quote |