Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| RAO1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 66.7 mm2.626 in | Static Load Rating N/A 31700 N7120 lbf | Dynamic Load Rating N/A 58500 N13200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RSAO1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 79.4 mm3.126 in | Static Load Rating N/A 31700 N7120 lbf | Dynamic Load Rating N/A 58500 N13200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSAO1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 79.4 mm3.126 in | Static Load Rating N/A 31700 N7120 lbf | Dynamic Load Rating N/A 58500 N13200 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAK1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAK1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LAK1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAS1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAS1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RSA1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAK1 11/16 NT | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAS1 11/16 NT | Shaft Size d N/A 1 11/16 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RSAOC1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 79.4 mm3.126 in | Static Load Rating N/A 31700 N7120 lbf | Dynamic Load Rating N/A 58500 N13200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LAO1 11/16 | Shaft Size d N/A 1 11/16 in | Total Width N/A 66.7 mm2.626 in | Static Load Rating N/A 31700 N7120 lbf | Dynamic Load Rating N/A 58500 N13200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| VAK1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| VAS1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAKH1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 66.7 mm2.626 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RSAO1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 79.4 mm3.126 in | Static Load Rating N/A 31700 N7120 lbf | Dynamic Load Rating N/A 58500 N13200 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAK1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAK1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LAK1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAS1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAS1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RSA1 3/4 | Shaft Size d N/A 1 3/4 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAK1 3/4 NT | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAS1 3/4 NT | Shaft Size d N/A 1 3/4 in | Total Width N/A 52.4 mm2.063 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |