Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| TAS1 3/8 | Shaft Size d N/A 1 3/8 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RSA1 3/8 | Shaft Size d N/A 1 3/8 in | Total Width N/A 66.7 mm2.626 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAK1 3/8 NT | Shaft Size d N/A 1 3/8 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAK1 3/8 PT | Shaft Size d N/A 1 3/8 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PBS1 3/8 | Shaft Size d N/A 1 3/8 in | Total Width N/A 34.9 mm1.375 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAKH1 3/8 | Shaft Size d N/A 1 3/8 in | Total Width N/A 57.2 mm2.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| VAK 35 | Shaft Size d N/A 35 mm | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| VAS 35 | Shaft Size d N/A 35 mm | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAK 35 | Shaft Size d N/A 35 mm | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAS 35 | Shaft Size d N/A 35 mm | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PBS 35 | Shaft Size d N/A 35 mm | Total Width N/A 34.9 mm1.375 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| VAK1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| VAS1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 45.2 mm1.78 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAKH1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 57.2 mm2.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAKHL1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAO1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 54 mm2.126 in | Static Load Rating N/A 18300 N4120 lbf | Dynamic Load Rating N/A 37100 N8340 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RSAO1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 69.8 mm2.748 in | Static Load Rating N/A 18300 N4120 lbf | Dynamic Load Rating N/A 37100 N8340 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LSAO1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 69.8 mm2.748 in | Static Load Rating N/A 18300 N4120 lbf | Dynamic Load Rating N/A 37100 N8340 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAK1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAK1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LAK1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAS1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAS1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LAS1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 46.8 mm1.843 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RSA1 7/16 | Shaft Size d N/A 1 7/16 in | Total Width N/A 66.7 mm2.626 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A
|
Add To Cart
Request Quote |