Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
« 11
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YASM 2 15/16 SGT | N/A 2 15/16 in | N/A 88.9 mm3.5 in | N/A 54200 N12200 lbf | N/A 79400 N17900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 75 | N/A 75 mm | N/A 82.6 mm3.252 in | N/A | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 75 | N/A 75 mm | N/A 69.4 mm2.732 in | N/A | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block | N/A |
| YAK 75 SGT | N/A 75 mm | N/A 82.6 mm3.252 in | N/A | N/A | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM3 | N/A 3 in | N/A 88.9 mm3.5 in | N/A 54200 N12200 lbf | N/A 79400 N17900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM 3 SGT | N/A 3 in | N/A 88.9 mm3.5 in | N/A 54200 N12200 lbf | N/A 79400 N17900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM3 7/16 | N/A 3 7/16 in | N/A 111.25 mm4.38 in | N/A 71500 N16100 lbf | N/A 106400 N23900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM3 7/16 SGT | N/A 3 7/16 in | N/A 111.25 mm4.38 in | N/A 71500 N16100 lbf | N/A 106400 N23900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM3 15/16 | N/A 3 15/16 in | N/A 114.3 mm4.5 in | N/A 104400 N23500 lbf | N/A 147500 N33200 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
« 11