Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
SAS2 S | Shaft Size d N/A 2 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SAS2 | Shaft Size d N/A 2 in | Total Width N/A 58.7 mm2.311 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YASM2 | Shaft Size d N/A 2 in | Total Width N/A 54.8 mm2.157 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAS2 | Shaft Size d N/A 2 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAK 55 SGT | Shaft Size d N/A 55 mm | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SAK 55 | Shaft Size d N/A 55 mm | Total Width N/A 58.7 mm2.311 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAS 55 SGT | Shaft Size d N/A 55 mm | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SAS 55 | Shaft Size d N/A 55 mm | Total Width N/A 58.7 mm2.311 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAK 55 | Shaft Size d N/A 55 mm | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAS 55 | Shaft Size d N/A 55 mm | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAK2 3/16 SGT | Shaft Size d N/A 2 3/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SAK2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 58.7 mm2.311 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAS2 3/16 SGT | Shaft Size d N/A 2 3/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
SAS2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 58.7 mm2.311 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YASM2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAK2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAS2 3/16 | Shaft Size d N/A 2 3/16 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAK2 1/4 SGT | Shaft Size d N/A 2 1/4 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAS2 1/4 SGT | Shaft Size d N/A 2 1/4 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YASM2 1/4 | Shaft Size d N/A 2 1/4 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAS2 1/4 | Shaft Size d N/A 2 1/4 in | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAK 60 SGT | Shaft Size d N/A 60 mm | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAS 60 SGT | Shaft Size d N/A 60 mm | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAK 60 | Shaft Size d N/A 60 mm | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
YAS 60 | Shaft Size d N/A 60 mm | Total Width N/A 60.3 mm2.374 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block |
CAD
N/A ![]() |
Add To Cart
Request Quote |