COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

Quantity Add To Cart/Request Quote
N/A 3/4 in N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3/4 in N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 41.3 mm1.626 in N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7/8 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15/16 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 in N/A 44.4 mm1.748 in N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/8 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/8 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/16 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/16 in N/A 50.8 mm2 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/4 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/4 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/8 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/8 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A 44.5 mm1.752 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 56 | Results Per Page | View | Unit of Measure
1 2 3