Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| YTU2 1/4 SGT | Shaft Size d N/A 2 1/4 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTU2 1/4 | Shaft Size d N/A 2 1/4 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTU 60 SGT | Shaft Size d N/A 60 mm | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTU 60 | Shaft Size d N/A 60 mm | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTU2 7/16 SGT | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTU2 7/16 | Shaft Size d N/A 2 7/16 in | Housing Width A N/A 69.8 mm2.748 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Take-Up |
CAD
N/A
|
Add To Cart
Request Quote |