Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| GRFTD1 1/4 | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRFTDR1 1/4 S | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRFTDR1 1/4 | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| VFTD1 1/4 S | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| VFTD1 1/4 | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| VFTDR1 1/4 S | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| VFTDR1 1/4 | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RFTD1 1/4 S | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RFTD1 1/4 | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RFTDR1 1/4 S | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RFTDR1 1/4 | Shaft Size d N/A 1 1/4 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RCJT1 5/16 | Shaft Size d N/A 1 5/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TCJT1 5/16 | Shaft Size d N/A 1 5/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LCJT1 5/16 | Shaft Size d N/A 1 5/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRFTD1 5/16 | Shaft Size d N/A 1 5/16 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRFTDR1 5/16 | Shaft Size d N/A 1 5/16 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RFTD1 5/16 | Shaft Size d N/A 1 5/16 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RFTDR1 5/16 | Shaft Size d N/A 1 5/16 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RCJT1 3/8 | Shaft Size d N/A 1 3/8 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TCJT1 3/8 | Shaft Size d N/A 1 3/8 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Tri-Ply Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LCJT1 3/8 | Shaft Size d N/A 1 3/8 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Labyrinth Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| VCJT1 3/8 | Shaft Size d N/A 1 3/8 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RCJT1 3/8 NT | Shaft Size d N/A 1 3/8 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| FLCT1 3/8 | Shaft Size d N/A 1 3/8 in | Housing Width A N/A 22.2 mm0.875 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GVFTD1 3/8 | Shaft Size d N/A 1 3/8 in | Housing Width A N/A 23.8 mm0.938 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Two-Bolt Flange |
CAD
N/A
|
Add To Cart
Request Quote |