69790492482
Description
N/A
FLAMM-1.5-HUB-602/802 MTR FRM
Bore Size
N/A
1.7485 to 1.7495 in
Keyway Size
N/A
1/2 x 1/8 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max. Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore (Dimensions LTB1/LTB2)
N/A
3.000 in 76.20 mm
Dimension FD
N/A
6.00 in 152.40 mm
Dimension HD
N/A
2.190 in 55.63 mm
Add To Cart
Request Quote
69790492480
Description
N/A
FLAMM-2-HUB-603/604&803/804-MTR FRM
Bore Size
N/A
1.9980 to 1.9990 in
Keyway Size
N/A
1/2 x 1/4 in
Nominal Torque
N/A
31500 in·lb 3560 N·m
Max. Speed (Unbalanced)
N/A
5000 rpm
Length thru Bore (Dimensions LTB1/LTB2)
N/A
3.500 in 88.90 mm
Dimension FD
N/A
7.00 in 177.80 mm
Dimension HD
N/A
2.880 in 73.15 mm
Add To Cart
Request Quote
69790492481
Description
N/A
FLAMM-2.5-HUB-603/604&803/804-MTR FRM
Bore Size
N/A
1.9980 to 1.9990 in
Keyway Size
N/A
1/2 x 1/4 in
Nominal Torque
N/A
56700 in·lb 6410 N·m
Max. Speed (Unbalanced)
N/A
4400 rpm
Length thru Bore (Dimensions LTB1/LTB2)
N/A
3.500 in 88.90 mm
Dimension FD
N/A
8.38 in 212.85 mm
Dimension HD
N/A
3.630 in 92.20 mm
Add To Cart
Request Quote
69790492483
Description
N/A
FLAMM-2.5-HUB-606/806 MTR FRM
Bore Size
N/A
2.4980 to 2.4990 in
Keyway Size
N/A
1/2 x 1/4 in
Nominal Torque
N/A
56700 in·lb 6410 N·m
Max. Speed (Unbalanced)
N/A
4400 rpm
Length thru Bore (Dimensions LTB1/LTB2)
N/A
4.000 in 101.60 mm
Dimension FD
N/A
8.38 in 212.85 mm
Dimension HD
N/A
3.630 in 92.20 mm
Add To Cart
Request Quote
69790492484
Description
N/A
FLAMM-3-HUB-608/808 MTR FRM
Bore Size
N/A
2.9980 to 2.9990 in
Keyway Size
N/A
3/4 x 1/4 in
Nominal Torque
N/A
94500 in·lb 10700 N·m
Max. Speed (Unbalanced)
N/A
4000 rpm
Length thru Bore (Dimensions LTB1/LTB2)
N/A
4.500 in 114.30 mm
Dimension FD
N/A
9.44 in 239.78 mm
Dimension HD
N/A
4.250 in 107.95 mm
Add To Cart
Request Quote
69790492363
Description
N/A
FLAMM-3.5-HUB-810/610 MTR FRM
Bore Size
N/A
3.2480 to 3.2490 in
Keyway Size
N/A
3/4 x 1/4 in
Nominal Torque
N/A
151200 in·lb 17100 N·m
Max. Speed (Unbalanced)
N/A
3500 rpm
Length thru Bore (Dimensions LTB1/LTB2)
N/A
4.500 in 114.30 mm
Dimension FD
N/A
11.00 in 279.40 mm
Dimension HD
N/A
5.00 in 127.00 mm
Add To Cart
Request Quote
69790492485
Description
N/A
FLAMM-4-HUB-612/812 MTR FRM
Bore Size
N/A
3.6230 to 3.6240 in
Keyway Size
N/A
3/4 x 1/4 in
Nominal Torque
N/A
220500 in·lb 24900 N·m
Max. Speed (Unbalanced)
N/A
3000 rpm
Length thru Bore (Dimensions LTB1/LTB2)
N/A
5.000 in 127.00 mm
Dimension FD
N/A
12.50 in 317.50 mm
Dimension HD
N/A
5.750 in 146.05 mm
Add To Cart
Request Quote
69790492486
Description
N/A
FLAMM-4.5-HUB-614/814 MTR FRM
Bore Size
N/A
4.2470 to 4.2485 in
Keyway Size
N/A
1 x 3/8 in
Nominal Torque
N/A
302400 in·lb 34200 N·m
Max. Speed (Unbalanced)
N/A
2700 rpm
Length thru Bore (Dimensions LTB1/LTB2)
N/A
5.000 in 127.00 mm
Dimension FD
N/A
13.63 in 346.20 mm
Dimension HD
N/A
6.5 in 165.10 mm
Add To Cart
Request Quote
69790492487
Description
N/A
FLAMM-5-HUB-616/816 MTR FRM
Bore Size
N/A
4.6220 to 4.6235 in
Keyway Size
N/A
1 1/4 x 3/8 in
Nominal Torque
N/A
434700 in·lb 49100 N·m
Max. Speed (Unbalanced)
N/A
2500 rpm
Length thru Bore (Dimensions LTB1/LTB2)
N/A
5.500 in 139.70 mm
Dimension FD
N/A
15.31 in 388.87 mm
Dimension HD
N/A
7.310 in 185.67 mm
Add To Cart
Request Quote