69790491072
Description
N/A
FLA-1.5E-SLEEVE
Hub Style
N/A
Exposed Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
1.625 in 41 mm
Dimension FD
N/A
6.00 in 152.40 mm
Max. Speed (Unbalanced)
N/A
12000 rpm
Nominal Torque
N/A
15000.00 in·lb
CAD
N/A
Add To Cart
Request Quote
69790491083
Description
N/A
FLA-1.5S-SLEEVE
Hub Style
N/A
Shrouded Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
1.625 in 41 mm
Dimension FD
N/A
6.00 in 152.40 mm
Max. Speed (Unbalanced)
N/A
12000 rpm
Nominal Torque
N/A
15000.00 in·lb
CAD N/A
Add To Cart
Request Quote
69790491073
Description
N/A
FLA-2E-SLEEVE
Hub Style
N/A
Exposed Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
2.125 in 53 mm
Dimension FD
N/A
7.00 in 177.80 mm
Max. Speed (Unbalanced)
N/A
9300.00 rpm
Nominal Torque
N/A
35500.00 in·lb
CAD
N/A
Add To Cart
Request Quote
69790491084
Description
N/A
FLA-2S-SLEEVE
Hub Style
N/A
Shrouded Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
2.125 in 53 mm
Dimension FD
N/A
7.00 in 177.80 mm
Max. Speed (Unbalanced)
N/A
9300.00 rpm
Nominal Torque
N/A
35500.00 in·lb
CAD N/A
Add To Cart
Request Quote
69790491074
Description
N/A
FLA-2.5E-SLEEVE
Hub Style
N/A
Exposed Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
2.750 in 69 mm
Dimension FD
N/A
8.38 in 212.85 mm
Max. Speed (Unbalanced)
N/A
7900.00 rpm
Nominal Torque
N/A
69300 in·lb
CAD
N/A
Add To Cart
Request Quote
69790491085
Description
N/A
FLA-2.5S-SLEEVE
Hub Style
N/A
Shrouded Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
2.750 in 69 mm
Dimension FD
N/A
8.38 in 212.85 mm
Max. Speed (Unbalanced)
N/A
7900.00 rpm
Nominal Torque
N/A
69300 in·lb
CAD N/A
Add To Cart
Request Quote
69790491075
Description
N/A
FLA-3E-SLEEVE
Hub Style
N/A
Exposed Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
3.125 in 79 mm
Dimension FD
N/A
9.44 in 239.78 mm
Max. Speed (Unbalanced)
N/A
6800.00 rpm
Nominal Torque
N/A
118900.00 in·lb
CAD
N/A
Add To Cart
Request Quote
69790491086
Description
N/A
FLA-3S-SLEEVE
Hub Style
N/A
Shrouded Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
3.125 in 79 mm
Dimension FD
N/A
9.44 in 239.78 mm
Max. Speed (Unbalanced)
N/A
6800.00 rpm
Nominal Torque
N/A
118900.00 in·lb
CAD N/A
Add To Cart
Request Quote
69790491076
Description
N/A
FLA-3.5E-SLEEVE
Hub Style
N/A
Exposed Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
3.750 in 95 mm
Dimension FD
N/A
11.00 in 279.40 mm
Max. Speed (Unbalanced)
N/A
6000 rpm
Nominal Torque
N/A
188500.00 in·lb
CAD
N/A
Add To Cart
Request Quote
69790491087
Description
N/A
FLA-3.5S-SLEEVE
Hub Style
N/A
Shrouded Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
3.750 in 95 mm
Dimension FD
N/A
11.00 in 279.40 mm
Max. Speed (Unbalanced)
N/A
6000 rpm
Nominal Torque
N/A
188500.00 in·lb
CAD N/A
Add To Cart
Request Quote
69790491077
Description
N/A
FLA-4E-SLEEVE
Hub Style
N/A
Exposed Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
4.250 in 107 mm
Dimension FD
N/A
12.50 in 317.50 mm
Max. Speed (Unbalanced)
N/A
5260.00 rpm
Nominal Torque
N/A
283800.00 in·lb
CAD
N/A
Add To Cart
Request Quote
69790491088
Description
N/A
FLA-4S-SLEEVE
Hub Style
N/A
Shrouded Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
4.250 in 107 mm
Dimension FD
N/A
12.50 in 317.50 mm
Max. Speed (Unbalanced)
N/A
5260.00 rpm
Nominal Torque
N/A
283800.00 in·lb
CAD N/A
Add To Cart
Request Quote
69790491078
Description
N/A
FLA-4.5E-SLEEVE
Hub Style
N/A
Exposed Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
4.750 in 120 mm
Dimension FD
N/A
13.63 in 346.20 mm
Max. Speed (Unbalanced)
N/A
4770.00 rpm
Nominal Torque
N/A
393800.00 in·lb
CAD
N/A
Add To Cart
Request Quote
69790491089
Description
N/A
FLA-4.5S-SLEEVE
Hub Style
N/A
Shrouded Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
4.750 in 120 mm
Dimension FD
N/A
13.63 in 346.20 mm
Max. Speed (Unbalanced)
N/A
4770.00 rpm
Nominal Torque
N/A
393800.00 in·lb
CAD N/A
Add To Cart
Request Quote
69790491079
Description
N/A
FLA-5E-SLEEVE
Hub Style
N/A
Exposed Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
5.500 in 139 mm
Dimension FD
N/A
15.31 in 388.87 mm
Max. Speed (Unbalanced)
N/A
4300.00 rpm
Nominal Torque
N/A
551300.00 in·lb
CAD
N/A
Add To Cart
Request Quote
69790491090
Description
N/A
FLA-5S-SLEEVE
Hub Style
N/A
Shrouded Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
5.500 in 139 mm
Dimension FD
N/A
15.31 in 388.87 mm
Max. Speed (Unbalanced)
N/A
4300.00 rpm
Nominal Torque
N/A
551300.00 in·lb
CAD N/A
Add To Cart
Request Quote
69790491080
Description
N/A
FLA-5.5E-SLEEVE
Hub Style
N/A
Exposed Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
5.875 in 149 mm
Dimension FD
N/A
16.75 in 425.45 mm
Max. Speed (Unbalanced)
N/A
3880.00 rpm
Nominal Torque
N/A
732500.00 in·lb
CAD
N/A
Add To Cart
Request Quote
69790491081
Description
N/A
FLA-6E-SLEEVE
Hub Style
N/A
Exposed Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
6.500 in 165 mm
Dimension FD
N/A
18.00 in 457.20 mm
Max. Speed (Unbalanced)
N/A
3600.00 rpm
Nominal Torque
N/A
952500.00 in·lb
CAD
N/A
Add To Cart
Request Quote
69790491082
Description
N/A
FLA-7E-SLEEVE
Hub Style
N/A
Exposed Bolt
Max. Bore - Standard Keyway (Dimensions ID1/ID2)
N/A
8.000 in 203 mm
Dimension FD
N/A
20.75 in 527.05 mm
Max. Speed (Unbalanced)
N/A
3000 rpm
Nominal Torque
N/A
1512500.00 in·lb
CAD
N/A
Add To Cart
Request Quote