69790404129
Description
N/A
FAMM-1-HUB-RSB
Nominal Torque
N/A
11300 in·lb 1280 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Dimension HD
N/A
2.310 in 58.67 mm
Max. Bore (Dimensions ID1/ID2)
N/A
1.625 in 42 mm
Add To Cart
Request Quote
69790404130
Description
N/A
FAMM-1.5-HUB-RSB
Nominal Torque
N/A
22700 in·lb 2560 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Dimension HD
N/A
3.000 in 76.20 mm
Max. Bore (Dimensions ID1/ID2)
N/A
2.125 in 56 mm
Add To Cart
Request Quote
69790404131
Description
N/A
FAMM-2-HUB-RSB
Nominal Torque
N/A
39000 in·lb 4410 N·m
Max Speed (Unbalanced)
N/A
5000 rpm
Dimension HD
N/A
4.000 in 101.60 mm
Max. Bore (Dimensions ID1/ID2)
N/A
2.750 in 73 mm
Add To Cart
Request Quote
69790404132
Description
N/A
FAMM-2.5-HUB-RSB
Nominal Torque
N/A
69300 in·lb 7930 N·m
Max Speed (Unbalanced)
N/A
4400 rpm
Dimension HD
N/A
4.630 in 117.60 mm
Max. Bore (Dimensions ID1/ID2)
N/A
3.250 in 85 mm
Add To Cart
Request Quote
69790404133
Description
N/A
FAMM-3-HUB-RSB
Nominal Torque
N/A
118000 in·lb 13300 N·m
Max Speed (Unbalanced)
N/A
4000 rpm
Dimension HD
N/A
5.630 in 143.00 mm
Max. Bore (Dimensions ID1/ID2)
N/A
4.000 in 107 mm
Add To Cart
Request Quote
69790404134
Description
N/A
FAMM-3.5-HUB-RSB
Nominal Torque
N/A
177000 in·lb 20000 N·m
Max Speed (Unbalanced)
N/A
3500 rpm
Dimension HD
N/A
6.5 in 165.10 mm
Max. Bore (Dimensions ID1/ID2)
N/A
4.625 in 125 mm
Add To Cart
Request Quote
69790404135
Description
N/A
FAMM-4-HUB-RSB
Nominal Torque
N/A
263400 in·lb 29760 N·m
Max Speed (Unbalanced)
N/A
3000 rpm
Dimension HD
N/A
7.500 in 190.50 mm
Max. Bore (Dimensions ID1/ID2)
N/A
5.375 in 145 mm
Add To Cart
Request Quote
69790404136
Description
N/A
FAMM-4.5-HUB-RSB
Nominal Torque
N/A
354000 in·lb 40000 N·m
Max Speed (Unbalanced)
N/A
2700 rpm
Dimension HD
N/A
8.500 in 215.90 mm
Max. Bore (Dimensions ID1/ID2)
N/A
6.000 in 165 mm
Add To Cart
Request Quote
69790404137
Description
N/A
FAMM-5-HUB-RSB
Nominal Torque
N/A
508600 in·lb 57470 N·m
Max Speed (Unbalanced)
N/A
2500 rpm
Dimension HD
N/A
9.500 in 241.30 mm
Max. Bore (Dimensions ID1/ID2)
N/A
6.500 in 180 mm
Add To Cart
Request Quote
69790404138
Description
N/A
FAMM-5.5-HUB-RSB
Nominal Torque
N/A
670700 in·lb 75790 N·m
Max Speed (Unbalanced)
N/A
2200 rpm
Dimension HD
N/A
10.50 in 266.70 mm
Max. Bore (Dimensions ID1/ID2)
N/A
7.500 in 200 mm
Add To Cart
Request Quote
69790404139
Description
N/A
FAMM-6-HUB-RSB
Nominal Torque
N/A
877100 in·lb 99110 N·m
Max Speed (Unbalanced)
N/A
2100 rpm
Dimension HD
N/A
11.50 in 292.10 mm
Max. Bore (Dimensions ID1/ID2)
N/A
8.250 in 225 mm
Add To Cart
Request Quote