69790400141
Description
N/A
F-1E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
1.654 in 42 mm
Dimension FD
N/A
4.56 in 115.82 mm
Add To Cart
Request Quote
69790400142
Description
N/A
F-1S-SLEEVE-W/O-RING
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
1.654 in 42 mm
Dimension FD
N/A
4.56 in 115.82 mm
Add To Cart
Request Quote
69790400159
Description
N/A
F-1.5S-SLEEVE-W/O-RING
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
2.205 in 56 mm
Dimension FD
N/A
6.00 in 152.40 mm
Add To Cart
Request Quote
69790400158
Description
N/A
F-1.5E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
2.205 in 56 mm
Dimension FD
N/A
6.00 in 152.40 mm
Add To Cart
Request Quote
69790400174
Description
N/A
F-2E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
2.874 in 73 mm
Dimension FD
N/A
7.00 in 177.80 mm
Add To Cart
Request Quote
69790400175
Description
N/A
F-2S-SLEEVE-W/O-RING
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
2.874 in 73 mm
Dimension FD
N/A
7.00 in 177.80 mm
Add To Cart
Request Quote
69790400186
Description
N/A
F-2.5E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
3.346 in 85 mm
Dimension FD
N/A
8.38 in 212.85 mm
Add To Cart
Request Quote
69790400187
Description
N/A
F-2.5S-SLEEVE-W/O-RING
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
3.346 in 85 mm
Dimension FD
N/A
8.38 in 212.85 mm
Add To Cart
Request Quote
69790400198
Description
N/A
F-3E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
4.213 in 107 mm
Dimension FD
N/A
9.44 in 239.78 mm
Add To Cart
Request Quote
69790400199
Description
N/A
F-3S-SLEEVE-W/O-RING
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
4.213 in 107 mm
Dimension FD
N/A
9.44 in 239.78 mm
Add To Cart
Request Quote
69790400209
Description
N/A
F-3.5E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
4.921 in 125 mm
Dimension FD
N/A
11.00 in 279.40 mm
Add To Cart
Request Quote
69790400210
Description
N/A
F-3.5S-SLEEVE-W/O-RING
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
4.921 in 125 mm
Dimension FD
N/A
11.00 in 279.40 mm
Add To Cart
Request Quote
69790400218
Description
N/A
F-4E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
5.709 in 145 mm
Dimension FD
N/A
12.50 in 317.50 mm
Add To Cart
Request Quote
69790400442
Description
N/A
F-4S-SLEEVE-W/O-RING
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
5.709 in 145 mm
Dimension FD
N/A
12.50 in 317.50 mm
Add To Cart
Request Quote
69790400223
Description
N/A
F-4.5E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
6.496 in 165 mm
Dimension FD
N/A
13.63 in 346.20 mm
Add To Cart
Request Quote
69790400366
Description
N/A
F-4.5S-SLEEVE-W/O-RING
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
6.496 in 165 mm
Dimension FD
N/A
13.63 in 346.20 mm
Add To Cart
Request Quote
69790400228
Description
N/A
F-5E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
7.087 in 180 mm
Dimension FD
N/A
15.31 in 388.87 mm
Add To Cart
Request Quote
69790400367
Description
N/A
F-5S-SLEEVE-W/O-RING
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
7.087 in 180 mm
Dimension FD
N/A
15.31 in 388.87 mm
Add To Cart
Request Quote
69790400368
Description
N/A
F-5.5E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
7.874 in 200 mm
Dimension FD
N/A
16.75 in 425.45 mm
Add To Cart
Request Quote
69790400369
Description
N/A
F-5.5S-SLEEVE-W/O-RING
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
7.874 in 200 mm
Dimension FD
N/A
16.75 in 425.45 mm
Add To Cart
Request Quote
69790400370
Description
N/A
F-6E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
8.858 in 225 mm
Dimension FD
N/A
18.00 in 457.20 mm
Add To Cart
Request Quote
69790400371
Description
N/A
F-7E-SLEEVE-W/O-RING
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
10.039 in 255 mm
Dimension FD
N/A
20.75 in 527.05 mm
Add To Cart
Request Quote