69790400135
Description
N/A
F-1-HUB-1"-1/4X1/8KW
Bore Size
N/A
1 in
Keyway Size
N/A
1/4 x 1/8 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790408433
Description
N/A
F-1-HUB-1.125/1.126-1/4X1/8KW-SS
Bore Size
N/A
1 1/8 in
Keyway Size
N/A
1/4 x 1/8 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790408803
Description
N/A
F-1-HUB-1.250/1.251-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Keyway Size
N/A
1/4 x 1/8 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790408804
Description
N/A
F-1-HUB-1.375/1.376-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Keyway Size
N/A
5/16 x 5/32 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790405901
Description
N/A
F-1-HUB-1.625/1.626-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Keyway Size
N/A
3/8 x 3/16 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790400139
Description
N/A
F-1-HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Keyway Size
N/A
3/8 x 3/16 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790400137
Description
N/A
F-1-HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Keyway Size
N/A
1/4 x 1/8 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790400136
Description
N/A
F-1-HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Keyway Size
N/A
1/4 x 1/8 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790400138
Description
N/A
F-1-HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Keyway Size
N/A
5/16 x 5/32 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790400140
Description
N/A
F-1-HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Keyway Size
N/A
3/8 x 3/16 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790400133
Description
N/A
F-1-HUB-3/4-3/16X3/32KW
Bore Size
N/A
3/4 in
Keyway Size
N/A
3/16 x 3/32 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790400134
Description
N/A
F-1-HUB-7/8-3/16X3/32KW
Bore Size
N/A
7/8 in
Keyway Size
N/A
3/16 x 3/32 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790404633
Description
N/A
F-1-HUB-14T 12/24DP-SAE C
Bore Size
N/A
1 in
Keyway Size
N/A
1/4 x 1/8 in
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.69 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790408636
Description
N/A
F-1.5-HUB-1.125/1.126-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Keyway Size
N/A
1/4 x 1/8 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790408637
Description
N/A
F-1.5-HUB-1.250/1.251-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Keyway Size
N/A
1/4 x 1/8 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790402154
Description
N/A
F-1.5-HUB-1.8735/1.8740-1/2X1/4KW-SS
Bore Size
N/A
1 7/8 in
Keyway Size
N/A
1/2 x 1/4 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790400152
Description
N/A
F-1.5-HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Keyway Size
N/A
3/8 x 3/16 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790400150
Description
N/A
F-1.5-HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Keyway Size
N/A
1/4 x 1/8 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790400149
Description
N/A
F-1.5-HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Keyway Size
N/A
1/4 x 1/8 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790400154
Description
N/A
F-1.5-HUB-1-3/4-3/8X3/16KW
Bore Size
N/A
1 3/4 in
Keyway Size
N/A
3/8 x 3/16 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790400151
Description
N/A
F-1.5-HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Keyway Size
N/A
5/16 x 5/32 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790412139
Description
N/A
F-1.5-HUB-1-3/8-3/8X3/16KW
Bore Size
N/A
1 3/8 in
Keyway Size
N/A
3/8 x 3/16 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790400153
Description
N/A
F-1.5-HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Keyway Size
N/A
3/8 x 3/16 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790400155
Description
N/A
F-1.5-HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Keyway Size
N/A
1/2 x 1/4 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790400156
Description
N/A
F-1.5-HUB-2"-1/2X1/4KW
Bore Size
N/A
2 in
Keyway Size
N/A
1/2 x 1/4 in
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote