69790414271
Description
N/A
F-1-HUB-35MMJ7-10X3.3MMKW
Bore Size
N/A
35.00 mm
Keyway Size (W x D)
N/A
10 x 3.3 mm
Nominal Torque
N/A
850 N·m 7600 in·lb
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Dimension HD
N/A
2.310 in 58.67 mm
CAD N/A
Add To Cart
Request Quote
69790411789
Description
N/A
F-1.5-HUB-32MMP7-10X3.3MMKW
Bore Size
N/A
32.00 mm
Keyway Size (W x D)
N/A
10 x 3.3 mm
Nominal Torque
N/A
2140 N·m 18900 in·lb
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Dimension HD
N/A
3.000 in 76.20 mm
CAD N/A
Add To Cart
Request Quote
69790414377
Description
N/A
F-2-HUB-32MMP7-10X3.3MMKW
Bore Size
N/A
32.00 mm
Keyway Size (W x D)
N/A
10 x 3.3 mm
Nominal Torque
N/A
3560 N·m 31500 in·lb
Max Speed (Unbalanced)
N/A
5000 rpm
Length thru Bore
N/A
2.440 in
Dimension HD
N/A
4.000 in 101.60 mm
CAD
N/A
Add To Cart
Request Quote
69790411586
Description
N/A
F-2.5-HUB-65MMP7-5/8X5/16KW
Bore Size
N/A
65.00 mm
Keyway Size (W x D)
N/A
5/8 x 5/16 mm
Nominal Torque
N/A
6410 N·m 56700 in·lb
Max Speed (Unbalanced)
N/A
4400 rpm
Length thru Bore
N/A
3.030 in
Dimension HD
N/A
4.630 in 117.60 mm
CAD N/A
Add To Cart
Request Quote
69790413937
Description
N/A
F-3-HUB-45MMP7-14X3.8MMKW
Bore Size
N/A
45.00 mm
Keyway Size (W x D)
N/A
14 X 3.8 mm
Nominal Torque
N/A
10700 N·m 94500 in·lb
Max Speed (Unbalanced)
N/A
4000 rpm
Length thru Bore
N/A
3.590 in
Dimension HD
N/A
5.630 in 143.00 mm
CAD N/A
Add To Cart
Request Quote
69790411584
Description
N/A
F-3-HUB-70MMH7-20X4.9MMKW
Bore Size
N/A
70.00 mm
Keyway Size (W x D)
N/A
20 x 4.9 mm
Nominal Torque
N/A
10700 N·m 94500 in·lb
Max Speed (Unbalanced)
N/A
4000 rpm
Length thru Bore
N/A
3.590 in
Dimension HD
N/A
5.630 in 143.00 mm
CAD N/A
Add To Cart
Request Quote
69790414425
Description
N/A
F-4-HUB-135MMS7-36X8.4MMKW
Bore Size
N/A
135.00 mm
Keyway Size (W x D)
N/A
36 x 8.4 mm
Nominal Torque
N/A
24900 N·m 220500 in·lb
Max Speed (Unbalanced)
N/A
3000 rpm
Length thru Bore
N/A
4.750 in
Dimension HD
N/A
7.500 in 190.50 mm
CAD N/A
Add To Cart
Request Quote
69790414237
Description
N/A
F-4.5-HUB-110MMP7-28X6.4MMKW
Bore Size
N/A
110.00 mm
Keyway Size (W x D)
N/A
28 x 6.4 mm
Nominal Torque
N/A
34200 N·m 302400 in·lb
Max Speed (Unbalanced)
N/A
2700 rpm
Length thru Bore
N/A
6.030 in
Dimension HD
N/A
8.500 in 215.90 mm
CAD N/A
Add To Cart
Request Quote
69790411806
Description
N/A
F-4.5-HUB-137.9MM-36X8.4MMKW
Bore Size
N/A
137.90 mm
Keyway Size (W x D)
N/A
36 x 8.4 mm
Nominal Torque
N/A
34200 N·m 302400 in·lb
Max Speed (Unbalanced)
N/A
2700 rpm
Length thru Bore
N/A
5.310 in
Dimension HD
N/A
8.500 in 215.90 mm
CAD N/A
Add To Cart
Request Quote
69790413985
Description
N/A
F-4.5-HUB-150MMP7-36X8.4MMKW
Bore Size
N/A
150.00 mm
Keyway Size (W x D)
N/A
36 x 8.4 mm
Nominal Torque
N/A
34200 N·m 302400 in·lb
Max Speed (Unbalanced)
N/A
2700 rpm
Length thru Bore
N/A
5.310 in
Dimension HD
N/A
8.500 in 215.90 mm
CAD N/A
Add To Cart
Request Quote
69790414424
Description
N/A
F-4.5-HUB-150MMS7-36X8.4MMKW
Bore Size
N/A
150.00 mm
Keyway Size (W x D)
N/A
36 x 8.4 mm
Nominal Torque
N/A
34200 N·m 302400 in·lb
Max Speed (Unbalanced)
N/A
2700 rpm
Length thru Bore
N/A
5.310 in
Dimension HD
N/A
8.500 in 215.90 mm
CAD N/A
Add To Cart
Request Quote
69790413994
Description
N/A
F-4.5-HUB-160MMP7-40X9.4MMKW
Bore Size
N/A
160.00 mm
Keyway Size (W x D)
N/A
40 X 9.4 mm
Nominal Torque
N/A
34200 N·m 302400 in·lb
Max Speed (Unbalanced)
N/A
2700 rpm
Length thru Bore
N/A
5.310 in
Dimension HD
N/A
8.500 in 215.90 mm
CAD N/A
Add To Cart
Request Quote
69790414130
Description
N/A
F-5-HUB-165MMP7-40X9.4MMKW
Bore Size
N/A
165 mm
Keyway Size (W x D)
N/A
40 X 9.4 mm
Nominal Torque
N/A
49100 N·m 434700 in·lb
Max Speed (Unbalanced)
N/A
2500 rpm
Length thru Bore
N/A
6.030 in
Dimension HD
N/A
9.500 in 241.30 mm
CAD N/A
Add To Cart
Request Quote
69790413698
Description
N/A
F-5.5-HUB-120MMP7-32X7.4MMKW
Bore Size
N/A
120.00 mm
Keyway Size (W x D)
N/A
32 x 7.4 mm
Nominal Torque
N/A
64800 N·m 573300 in·lb
Max Speed (Unbalanced)
N/A
2200 rpm
Length thru Bore
N/A
6.910 in
Dimension HD
N/A
10.50 in 266.70 mm
CAD N/A
Add To Cart
Request Quote