69790400132
Description
N/A
F-1-HUB-RSB
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.690 in
Max. Bore
N/A
1.625 in 42 mm
Dimension HD
N/A
2.310 in 58.67 mm
Overall Length
N/A
3.50 in
Flange Diameter (Dimension FD)
N/A
4.56 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.13 in
CAD N/A
Add To Cart
Request Quote
69790400148
Description
N/A
F-1.5-HUB-RSB
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.940 in
Max. Bore
N/A
2.125 in 56 mm
Dimension HD
N/A
3.000 in 76.20 mm
Overall Length
N/A
4.00 in
Flange Diameter (Dimension FD)
N/A
6.00 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.13 in
CAD N/A
Add To Cart
Request Quote
69790400165
Description
N/A
F-2-HUB-RSB
Nominal Torque
N/A
31500 in·lb 3560 N·m
Max Speed (Unbalanced)
N/A
5000 rpm
Length thru Bore
N/A
2.440 in
Max. Bore
N/A
2.750 in 73 mm
Dimension HD
N/A
4.000 in 101.60 mm
Overall Length
N/A
5.00 in
Flange Diameter (Dimension FD)
N/A
7.00 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.13 in
CAD
N/A
Add To Cart
Request Quote
69790400184
Description
N/A
F-2.5-HUB-RSB
Nominal Torque
N/A
56700 in·lb 6410 N·m
Max Speed (Unbalanced)
N/A
4400 rpm
Length thru Bore
N/A
3.030 in
Max. Bore
N/A
3.250 in 85 mm
Dimension HD
N/A
4.630 in 117.60 mm
Overall Length
N/A
6.25 in
Flange Diameter (Dimension FD)
N/A
8.38 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.19 in
CAD N/A
Add To Cart
Request Quote
69790400196
Description
N/A
F-3-HUB-RSB
Nominal Torque
N/A
94500 in·lb 10700 N·m
Max Speed (Unbalanced)
N/A
4000 rpm
Length thru Bore
N/A
3.590 in
Max. Bore
N/A
4.000 in 107 mm
Dimension HD
N/A
5.630 in 143.00 mm
Overall Length
N/A
7.38 in
Flange Diameter (Dimension FD)
N/A
9.44 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.19 in
CAD N/A
Add To Cart
Request Quote
69790400207
Description
N/A
F-3.5-HUB-RSB
Nominal Torque
N/A
151200 in·lb 17100 N·m
Max Speed (Unbalanced)
N/A
3500 rpm
Length thru Bore
N/A
4.190 in
Max. Bore
N/A
4.625 in 125 mm
Dimension HD
N/A
6.5 in 165.10 mm
Overall Length
N/A
8.63 in
Flange Diameter (Dimension FD)
N/A
11.00 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.25 in
CAD N/A
Add To Cart
Request Quote
69790400216
Description
N/A
F-4-HUB-RSB
Nominal Torque
N/A
220500 in·lb 24900 N·m
Max Speed (Unbalanced)
N/A
3000 rpm
Length thru Bore
N/A
4.750 in
Max. Bore
N/A
5.375 in 145 mm
Dimension HD
N/A
7.500 in 190.50 mm
Overall Length
N/A
9.75 in
Flange Diameter (Dimension FD)
N/A
12.50 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.25 in
CAD N/A
Add To Cart
Request Quote
69790400222
Description
N/A
F-4.5-HUB-RSB
Nominal Torque
N/A
302400 in·lb 34200 N·m
Max Speed (Unbalanced)
N/A
2700 rpm
Length thru Bore
N/A
5.310 in
Max. Bore
N/A
6.000 in 165 mm
Dimension HD
N/A
8.500 in 215.90 mm
Overall Length
N/A
10.94 in
Flange Diameter (Dimension FD)
N/A
13.63 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.31 in
CAD N/A
Add To Cart
Request Quote
69790400227
Description
N/A
F-5-HUB-RSB
Nominal Torque
N/A
434700 in·lb 49100 N·m
Max Speed (Unbalanced)
N/A
2500 rpm
Length thru Bore
N/A
6.030 in
Max. Bore
N/A
6.500 in 180 mm
Dimension HD
N/A
9.500 in 241.30 mm
Overall Length
N/A
12.38 in
Flange Diameter (Dimension FD)
N/A
15.31 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.31 in
CAD N/A
Add To Cart
Request Quote
69790400564
Description
N/A
F-5.5-HUB-RSB
Nominal Torque
N/A
573300 in·lb 64800 N·m
Max Speed (Unbalanced)
N/A
2200 rpm
Length thru Bore
N/A
6.910 in
Max. Bore
N/A
7.500 in 200 mm
Dimension HD
N/A
10.50 in 266.70 mm
Overall Length
N/A
14.13 in
Flange Diameter (Dimension FD)
N/A
16.75 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.31 in
CAD N/A
Add To Cart
Request Quote
69790400326
Description
N/A
F-6-HUB-RSB
Nominal Torque
N/A
749700 in·lb 84700 N·m
Max Speed (Unbalanced)
N/A
2100 rpm
Length thru Bore
N/A
7.41 in
Max. Bore
N/A
8.250 in 225 mm
Dimension HD
N/A
11.50 in 292.10 mm
Overall Length
N/A
16.13 in
Flange Diameter (Dimension FD)
N/A
18.00 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.31 in
CAD N/A
Add To Cart
Request Quote
69790400327
Description
N/A
F-7-HUB-RSB
Nominal Torque
N/A
1008000 in·lb 113900 N·m
Max Speed (Unbalanced)
N/A
2000 rpm
Length thru Bore
N/A
8.690 in
Max. Bore
N/A
9.5 in 255 mm
Dimension HD
N/A
13.000 in 330.20 mm
Overall Length
N/A
17.75 in
Flange Diameter (Dimension FD)
N/A
20.75 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.38 in
CAD N/A
Add To Cart
Request Quote
69790400328
Description
N/A
F-8-HUB-RSB
Nominal Torque
N/A
1323000 in·lb 149500 N·m
Max Speed (Unbalanced)
N/A
1900 rpm
Length thru Bore
N/A
11.000 in
Max. Bore
N/A
11.500 in 310 mm
Dimension HD
N/A
15.500 in 393.70 mm
Overall Length
N/A
22.38 in
Flange Diameter (Dimension FD)
N/A
23.25 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.38 in
CAD N/A
Add To Cart
Request Quote
69790400329
Description
N/A
F-9-HUB-RSB
Nominal Torque
N/A
1827000 in·lb 206400 N·m
Max Speed (Unbalanced)
N/A
1800 rpm
Length thru Bore
N/A
11.500 in
Max. Bore
N/A
12.500 in 340 mm
Dimension HD
N/A
17.000 in 431.80 mm
Overall Length
N/A
23.50 in
Flange Diameter (Dimension FD)
N/A
26.00 in
Distance between Shaft Ends (Dimension BSE)
N/A
0.50 in
CAD N/A
Add To Cart
Request Quote