69790400144
Description
N/A
F-1S-HUB RGD-W/CENTER
Hub Style
N/A
Shrouded Bolt
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.560 in
Max. Bore (Dimensions ID1/ID2)
N/A
2.125 in 56 mm
Dimension FD
N/A
4.56 in 115.82 mm
Dimension HD
N/A
3.06 in 77.72 mm
Add To Cart
Request Quote
69790400145
Description
N/A
F-1E-HUB RGD-W/CENTER
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
7600 in·lb 850 N·m
Max Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
1.560 in
Max. Bore (Dimensions ID1/ID2)
N/A
2.125 in 56 mm
Dimension FD
N/A
4.56 in 115.82 mm
Dimension HD
N/A
3.06 in 77.72 mm
Add To Cart
Request Quote
69790400161
Description
N/A
F-1.5S-HUB RGD-W/CENTER
Hub Style
N/A
Shrouded Bolt
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.840 in
Max. Bore (Dimensions ID1/ID2)
N/A
2.813 in 76 mm
Dimension FD
N/A
6.00 in 152.40 mm
Dimension HD
N/A
3.97 in 100.84 mm
Add To Cart
Request Quote
69790400162
Description
N/A
F-1.5E-HUB RGD-W/CENTER
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max Speed (Unbalanced)
N/A
5500 rpm
Length thru Bore
N/A
1.840 in
Max. Bore (Dimensions ID1/ID2)
N/A
2.813 in 76 mm
Dimension FD
N/A
6.00 in 152.40 mm
Dimension HD
N/A
3.97 in 100.84 mm
Add To Cart
Request Quote
69790400180
Description
N/A
F-2S-HUB RGD-W/CENTER
Hub Style
N/A
Shrouded Bolt
Nominal Torque
N/A
31500 in·lb 3560 N·m
Max Speed (Unbalanced)
N/A
5000 rpm
Length thru Bore
N/A
2.280 in
Max. Bore (Dimensions ID1/ID2)
N/A
3.500 in 95 mm
Dimension FD
N/A
7.00 in 177.80 mm
Dimension HD
N/A
4.860 in 123.44 mm
Add To Cart
Request Quote
69790400181
Description
N/A
F-2E-HUB RGD-W/CENTER
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
31500 in·lb 3560 N·m
Max Speed (Unbalanced)
N/A
5000 rpm
Length thru Bore
N/A
2.280 in
Max. Bore (Dimensions ID1/ID2)
N/A
3.500 in 95 mm
Dimension FD
N/A
7.00 in 177.80 mm
Dimension HD
N/A
4.860 in 123.44 mm
Add To Cart
Request Quote
69790400192
Description
N/A
F-2.5S-HUB RGD-W/CENTER
Hub Style
N/A
Shrouded Bolt
Nominal Torque
N/A
56700 in·lb 6410 N·m
Max Speed (Unbalanced)
N/A
4400 rpm
Length thru Bore
N/A
2.910 in
Max. Bore (Dimensions ID1/ID2)
N/A
4.250 in 114 mm
Dimension FD
N/A
8.38 in 212.85 mm
Dimension HD
N/A
5.840 in 148.34 mm
Add To Cart
Request Quote
69790400193
Description
N/A
F-2.5E-HUB RGD-W/CENTER
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
56700 in·lb 6410 N·m
Max Speed (Unbalanced)
N/A
4400 rpm
Length thru Bore
N/A
2.910 in
Max. Bore (Dimensions ID1/ID2)
N/A
4.250 in 114 mm
Dimension FD
N/A
8.38 in 212.85 mm
Dimension HD
N/A
5.840 in 148.34 mm
Add To Cart
Request Quote
69790400203
Description
N/A
F-3S-HUB RGD-W/CENTER
Hub Style
N/A
Shrouded Bolt
Nominal Torque
N/A
94500 in·lb 10700 N·m
Max Speed (Unbalanced)
N/A
4000 rpm
Length thru Bore
N/A
3.410 in
Max. Bore (Dimensions ID1/ID2)
N/A
4.875 in 134 mm
Dimension FD
N/A
9.44 in 239.78 mm
Dimension HD
N/A
6.840 in 173.74 mm
Add To Cart
Request Quote
69790400204
Description
N/A
F-3E-HUB RGD-W/CENTER
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
94500 in·lb 10700 N·m
Max Speed (Unbalanced)
N/A
4000 rpm
Length thru Bore
N/A
3.410 in
Max. Bore (Dimensions ID1/ID2)
N/A
4.875 in 134 mm
Dimension FD
N/A
9.44 in 239.78 mm
Dimension HD
N/A
6.840 in 173.74 mm
Add To Cart
Request Quote
69790400212
Description
N/A
F-3.5S-HUB RGD-W/CENTER
Hub Style
N/A
Shrouded Bolt
Nominal Torque
N/A
151200 in·lb 17100 N·m
Max Speed (Unbalanced)
N/A
3500 rpm
Length thru Bore
N/A
3.970 in
Max. Bore (Dimensions ID1/ID2)
N/A
5.625 in 150 mm
Dimension FD
N/A
11.00 in 279.40 mm
Dimension HD
N/A
7.91 in 200.91 mm
Add To Cart
Request Quote
69790400213
Description
N/A
F-3.5E-HUB RGD-W/CENTER
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
151200 in·lb 17100 N·m
Max Speed (Unbalanced)
N/A
3500 rpm
Length thru Bore
N/A
3.970 in
Max. Bore (Dimensions ID1/ID2)
N/A
5.625 in 150 mm
Dimension FD
N/A
11.00 in 279.40 mm
Dimension HD
N/A
7.91 in 200.91 mm
Add To Cart
Request Quote
69790400220
Description
N/A
F-4E-HUB RGD-W/CENTER
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
220500 in·lb 24900 N·m
Max Speed (Unbalanced)
N/A
3000 rpm
Length thru Bore
N/A
4.440 in
Max. Bore (Dimensions ID1/ID2)
N/A
6.500 in 176 mm
Dimension FD
N/A
12.50 in 317.50 mm
Dimension HD
N/A
9.250 in 234.95 mm
Add To Cart
Request Quote
69790401506
Description
N/A
F-4S-HUB RGD-W/CENTER
Hub Style
N/A
Shrouded Bolt
Nominal Torque
N/A
220500 in·lb 24900 N·m
Max Speed (Unbalanced)
N/A
3000 rpm
Length thru Bore
N/A
4.440 in
Max. Bore (Dimensions ID1/ID2)
N/A
6.500 in 176 mm
Dimension FD
N/A
12.50 in 317.50 mm
Dimension HD
N/A
9.250 in 234.95 mm
Add To Cart
Request Quote
69790413565
Description
N/A
F-4E-HUB RGD-130MM RSB
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
220500 in·lb 24900 N·m
Max Speed (Unbalanced)
N/A
3000 rpm
Length thru Bore
N/A
4.440 in
Max. Bore (Dimensions ID1/ID2)
N/A
6.500 in 176 mm
Dimension FD
N/A
12.50 in 317.50 mm
Dimension HD
N/A
9.250 in 234.95 mm
Add To Cart
Request Quote
69790400225
Description
N/A
F-4.5E-HUB RGD-W/CENTER
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
302400 in·lb 34200 N·m
Max Speed (Unbalanced)
N/A
2700 rpm
Length thru Bore
N/A
5.030 in
Max. Bore (Dimensions ID1/ID2)
N/A
7.625 in 202 mm
Dimension FD
N/A
13.63 in 346.20 mm
Dimension HD
N/A
10.380 in 263.65 mm
Add To Cart
Request Quote
69790400728
Description
N/A
F-4.5S-HUB RGD-W/CENTER
Hub Style
N/A
Shrouded Bolt
Nominal Torque
N/A
302400 in·lb 34200 N·m
Max Speed (Unbalanced)
N/A
2700 rpm
Length thru Bore
N/A
5.030 in
Max. Bore (Dimensions ID1/ID2)
N/A
7.625 in 202 mm
Dimension FD
N/A
13.63 in 346.20 mm
Dimension HD
N/A
10.380 in 263.65 mm
Add To Cart
Request Quote
69790401709
Description
N/A
F-5S-HUB RGD-RSB
Hub Style
N/A
Shrouded Bolt
Nominal Torque
N/A
434700 in·lb 49100 N·m
Max Speed (Unbalanced)
N/A
2500 rpm
Length thru Bore
N/A
5.690 in
Max. Bore (Dimensions ID1/ID2)
N/A
8.750 in 230 mm
Dimension FD
N/A
15.31 in 388.87 mm
Dimension HD
N/A
11.560 in 293.62 mm
Add To Cart
Request Quote
69790400230
Description
N/A
F-5E-HUB RGD-RSB
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
434700 in·lb 49100 N·m
Max Speed (Unbalanced)
N/A
2500 rpm
Length thru Bore
N/A
5.690 in
Max. Bore (Dimensions ID1/ID2)
N/A
8.750 in 230 mm
Dimension FD
N/A
15.31 in 388.87 mm
Dimension HD
N/A
11.560 in 293.62 mm
Add To Cart
Request Quote
69790400703
Description
N/A
F-5.5E-HUB RGD-RSB
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
573300 in·lb 64800 N·m
Max Speed (Unbalanced)
N/A
2200 rpm
Length thru Bore
N/A
6.910 in
Max. Bore (Dimensions ID1/ID2)
N/A
9.5 in 260 mm
Dimension FD
N/A
16.75 in 425.45 mm
Dimension HD
N/A
12.72 in 323.09 mm
Add To Cart
Request Quote
69790401158
Description
N/A
F-5.5S-HUB RGD-RSB
Hub Style
N/A
Shrouded Bolt
Nominal Torque
N/A
573300 in·lb 64800 N·m
Max Speed (Unbalanced)
N/A
2200 rpm
Length thru Bore
N/A
6.910 in
Max. Bore (Dimensions ID1/ID2)
N/A
9.5 in 260 mm
Dimension FD
N/A
16.75 in 425.45 mm
Dimension HD
N/A
12.72 in 323.09 mm
Add To Cart
Request Quote
69790400344
Description
N/A
F-6E-HUB RGD-RSB
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
749700 in·lb 84700 N·m
Max Speed (Unbalanced)
N/A
2100 rpm
Length thru Bore
N/A
7.41 in
Max. Bore (Dimensions ID1/ID2)
N/A
10.500 in 285 mm
Dimension FD
N/A
18.00 in 457.20 mm
Dimension HD
N/A
14.000 in 355.6 mm
Add To Cart
Request Quote
69790400345
Description
N/A
F-7E-HUB RGD-RSB
Hub Style
N/A
Exposed Bolt
Nominal Torque
N/A
1008000 in·lb 113900 N·m
Max Speed (Unbalanced)
N/A
2000 rpm
Length thru Bore
N/A
8.690 in
Max. Bore (Dimensions ID1/ID2)
N/A
12.000 in 320 mm
Dimension FD
N/A
20.75 in 527.05 mm
Dimension HD
N/A
15.75 in 400.05 mm
Add To Cart
Request Quote