69790400177
Description
N/A
FSPCR-2S-SPCR-BSE=5"
Size
N/A
2
Length thru Bore
N/A
2.440 in 61.98 mm
Dimension AD
N/A
2.940 in 74.68 mm
Dimension D1
N/A
4.750 in 120.65 mm
Dimension FD
N/A
4.000 in 101.60 mm
Dimension G
N/A
0.060 in 1.52 mm
Add To Cart
Request Quote
69790400178
Description
N/A
FSPCR-2S-SPCR-BSE=6"
Size
N/A
2
Length thru Bore
N/A
2.440 in 61.98 mm
Dimension AD
N/A
2.940 in 74.68 mm
Dimension D1
N/A
4.750 in 120.65 mm
Dimension FD
N/A
4.000 in 101.60 mm
Dimension G
N/A
0.060 in 1.52 mm
Add To Cart
Request Quote
69790400179
Description
N/A
FSPCR-2S-SPCR-BSE=7"
Size
N/A
2
Length thru Bore
N/A
2.440 in 61.98 mm
Dimension AD
N/A
2.940 in 74.68 mm
Dimension D1
N/A
4.750 in 120.65 mm
Dimension FD
N/A
4.000 in 101.60 mm
Dimension G
N/A
0.060 in 1.52 mm
Add To Cart
Request Quote
69790400189
Description
N/A
FSPCR-2.5S-SPCR-BSE=5"
Size
N/A
2 1/2
Length thru Bore
N/A
3.030 in 76.96 mm
Dimension AD
N/A
3.470 in 88.14 mm
Dimension D1
N/A
5.500 in 139.70 mm
Dimension FD
N/A
4.630 in 117.60 mm
Dimension G
N/A
0.09 in 2.29 mm
Add To Cart
Request Quote
69790400190
Description
N/A
FSPCR-2.5S-SPCR-BSE=7"
Size
N/A
2 1/2
Length thru Bore
N/A
3.030 in 76.96 mm
Dimension AD
N/A
3.470 in 88.14 mm
Dimension D1
N/A
5.500 in 139.70 mm
Dimension FD
N/A
4.630 in 117.60 mm
Dimension G
N/A
0.09 in 2.29 mm
Add To Cart
Request Quote
69790400191
Description
N/A
FSPCR-2.5S-SPCR-BSE=10"
Size
N/A
2 1/2
Length thru Bore
N/A
3.030 in 76.96 mm
Dimension AD
N/A
3.470 in 88.14 mm
Dimension D1
N/A
5.500 in 139.70 mm
Dimension FD
N/A
4.630 in 117.60 mm
Dimension G
N/A
0.09 in 2.29 mm
Add To Cart
Request Quote
69790400201
Description
N/A
FSPCR-3S-SPCR-BSE=5"
Size
N/A
3
Length thru Bore
N/A
3.590 in 91.19 mm
Dimension AD
N/A
3.970 in 100.84 mm
Dimension D1
N/A
6.500 in 165.10 mm
Dimension FD
N/A
5.630 in 143.00 mm
Dimension G
N/A
0.09 in 2.29 mm
Add To Cart
Request Quote
69790400202
Description
N/A
FSPCR-3S-SPCR-BSE=7"
Size
N/A
3
Length thru Bore
N/A
3.590 in 91.19 mm
Dimension AD
N/A
3.970 in 100.84 mm
Dimension D1
N/A
6.500 in 165.10 mm
Dimension FD
N/A
5.630 in 143.00 mm
Dimension G
N/A
0.09 in 2.29 mm
Add To Cart
Request Quote