69790403861
Description
N/A
FA-1-HUB-RSB
Nominal Torque
N/A
11300 in·lb 1280 N·m
Max. Speed (Unbalanced)
N/A
6000 rpm
Length Through Bore (LTB)
N/A
1.690 in 42.93 mm
Overal Coupling Length (OAL)
N/A
3.50 in 88.90 mm
Max. Bore (Dimensions ID1/ID2)
N/A
1.625 in 42 mm
Dimension HD
N/A
2.310 in 58.67 mm
Add To Cart
Request Quote
69790403862
Description
N/A
FA-1.5-HUB-RSB
Nominal Torque
N/A
22700 in·lb 2560 N·m
Max. Speed (Unbalanced)
N/A
5500 rpm
Length Through Bore (LTB)
N/A
1.940 in 49.28 mm
Overal Coupling Length (OAL)
N/A
4.00 in 101.60 mm
Max. Bore (Dimensions ID1/ID2)
N/A
2.125 in 56 mm
Dimension HD
N/A
3.000 in 76.20 mm
Add To Cart
Request Quote
69790403863
Description
N/A
FA-2-HUB-RSB
Nominal Torque
N/A
39000 in·lb 4410 N·m
Max. Speed (Unbalanced)
N/A
5000 rpm
Length Through Bore (LTB)
N/A
2.440 in 61.98 mm
Overal Coupling Length (OAL)
N/A
5.00 in 127.00 mm
Max. Bore (Dimensions ID1/ID2)
N/A
2.750 in 73 mm
Dimension HD
N/A
4.000 in 101.60 mm
Add To Cart
Request Quote
69790403864
Description
N/A
FA-2.5-HUB-RSB
Nominal Torque
N/A
69300 in·lb 7930 N·m
Max. Speed (Unbalanced)
N/A
4400 rpm
Length Through Bore (LTB)
N/A
3.030 in 76.96 mm
Overal Coupling Length (OAL)
N/A
6.25 in 158.75 mm
Max. Bore (Dimensions ID1/ID2)
N/A
3.250 in 88 mm
Dimension HD
N/A
4.630 in 117.60 mm
Add To Cart
Request Quote
69790403865
Description
N/A
FA-3-HUB-RSB
Nominal Torque
N/A
118000 in·lb 13300 N·m
Max. Speed (Unbalanced)
N/A
4000 rpm
Length Through Bore (LTB)
N/A
3.590 in 91.19 mm
Overal Coupling Length (OAL)
N/A
7.38 in 187.45 mm
Max. Bore (Dimensions ID1/ID2)
N/A
4.000 in 107 mm
Dimension HD
N/A
5.630 in 143.00 mm
Add To Cart
Request Quote
69790403866
Description
N/A
FA-3.5-HUB-RSB
Nominal Torque
N/A
177000 in·lb 20000 N·m
Max. Speed (Unbalanced)
N/A
3500 rpm
Length Through Bore (LTB)
N/A
4.190 in 106.43 mm
Overal Coupling Length (OAL)
N/A
8.63 in 219.20 mm
Max. Bore (Dimensions ID1/ID2)
N/A
4.625 in 124 mm
Dimension HD
N/A
6.5 in 165.10 mm
Add To Cart
Request Quote
69790403867
Description
N/A
FA-4-HUB-RSB
Nominal Torque
N/A
263400 in·lb 29760 N·m
Max. Speed (Unbalanced)
N/A
3000 rpm
Length Through Bore (LTB)
N/A
4.750 in 120.65 mm
Overal Coupling Length (OAL)
N/A
9.75 in 247.65 mm
Max. Bore (Dimensions ID1/ID2)
N/A
5.375 in 147 mm
Dimension HD
N/A
7.500 in 190.50 mm
Add To Cart
Request Quote
69790403868
Description
N/A
FA-4.5-HUB-RSB
Nominal Torque
N/A
354000 in·lb 40000 N·m
Max. Speed (Unbalanced)
N/A
2700 rpm
Length Through Bore (LTB)
N/A
5.310 in 134.87 mm
Overal Coupling Length (OAL)
N/A
10.94 in 277.88 mm
Max. Bore (Dimensions ID1/ID2)
N/A
6.000 in 167 mm
Dimension HD
N/A
8.500 in 215.90 mm
Add To Cart
Request Quote
69790403869
Description
N/A
FA-5-HUB-RSB
Nominal Torque
N/A
508600 in·lb 57470 N·m
Max. Speed (Unbalanced)
N/A
2500 rpm
Length Through Bore (LTB)
N/A
6.030 in 153.16 mm
Overal Coupling Length (OAL)
N/A
12.38 in 314.45 mm
Max. Bore (Dimensions ID1/ID2)
N/A
6.500 in 176 mm
Dimension HD
N/A
9.500 in 241.30 mm
Add To Cart
Request Quote
69790403870
Description
N/A
FA-5.5-HUB-RSB
Nominal Torque
N/A
670700 in·lb 75790 N·m
Max. Speed (Unbalanced)
N/A
2200 rpm
Length Through Bore (LTB)
N/A
6.910 in 175.51 mm
Overal Coupling Length (OAL)
N/A
14.13 in 358.90 mm
Max. Bore (Dimensions ID1/ID2)
N/A
7.500 in 202 mm
Dimension HD
N/A
10.50 in 266.70 mm
Add To Cart
Request Quote
69790403871
Description
N/A
FA-6-HUB-RSB
Nominal Torque
N/A
877100 in·lb 99110 N·m
Max. Speed (Unbalanced)
N/A
2100 rpm
Length Through Bore (LTB)
N/A
7.41 in 188.21 mm
Overal Coupling Length (OAL)
N/A
15.130 in 384.30 mm
Max. Bore (Dimensions ID1/ID2)
N/A
8.250 in 225 mm
Dimension HD
N/A
11.50 in 292.10 mm
Add To Cart
Request Quote
69790403872
Description
N/A
FA-7-HUB-RSB
Nominal Torque
N/A
179300.00 in·lb 133260 N·m
Max. Speed (Unbalanced)
N/A
2000 rpm
Length Through Bore (LTB)
N/A
8.690 in 220.73 mm
Overal Coupling Length (OAL)
N/A
17.75 in 450.85 mm
Max. Bore (Dimensions ID1/ID2)
N/A
9.5 in 255 mm
Dimension HD
N/A
13.000 in 330.20 mm
Add To Cart
Request Quote