69790401129
Description
N/A
FMM-1-HUB-RSB
Max. Bore (Dimensions ID1/ID2)
N/A
1.625 in 42 mm
Nominal Torque
N/A
7600 in·lb 850 N·m
Max. Speed (Unbalanced)
N/A
6000 rpm
Dimension FD
N/A
4.56 in 115.82 mm
Dimension HD
N/A
2.310 in 58.67 mm
Length Through Bore of Universal Hub (LTB1)
N/A
4.000 in 101.60 mm
CAD
N/A
Add To Cart
Request Quote
69790401130
Description
N/A
FMM-1.5-HUB-RSB
Max. Bore (Dimensions ID1/ID2)
N/A
2.125 in 56 mm
Nominal Torque
N/A
18900 in·lb 2140 N·m
Max. Speed (Unbalanced)
N/A
5500 rpm
Dimension FD
N/A
6.00 in 152.40 mm
Dimension HD
N/A
3.000 in 76.20 mm
Length Through Bore of Universal Hub (LTB1)
N/A
4.500 in 114.30 mm
CAD
N/A
Add To Cart
Request Quote
69790400173
Description
N/A
FMM-2-HUB-RSB
Max. Bore (Dimensions ID1/ID2)
N/A
2.750 in 73 mm
Nominal Torque
N/A
31500 in·lb 3560 N·m
Max. Speed (Unbalanced)
N/A
5000 rpm
Dimension FD
N/A
7.00 in 177.80 mm
Dimension HD
N/A
4.000 in 101.60 mm
Length Through Bore of Universal Hub (LTB1)
N/A
5.500 in 139.70 mm
CAD
N/A
Add To Cart
Request Quote
69790400185
Description
N/A
FMM-2.5-HUB-RSB
Max. Bore (Dimensions ID1/ID2)
N/A
3.250 in 85 mm
Nominal Torque
N/A
56700 in·lb 6410 N·m
Max. Speed (Unbalanced)
N/A
4400 rpm
Dimension FD
N/A
8.38 in 212.85 mm
Dimension HD
N/A
4.630 in 117.60 mm
Length Through Bore of Universal Hub (LTB1)
N/A
6.500 in 165.10 mm
CAD
N/A
Add To Cart
Request Quote
69790400197
Description
N/A
FMM-3-HUB-RSB
Max. Bore (Dimensions ID1/ID2)
N/A
4.000 in 107 mm
Nominal Torque
N/A
94500 in·lb 10700 N·m
Max. Speed (Unbalanced)
N/A
4000 rpm
Dimension FD
N/A
9.44 in 239.78 mm
Dimension HD
N/A
5.630 in 143.00 mm
Length Through Bore of Universal Hub (LTB1)
N/A
7.000 in 177.80 mm
CAD
N/A
Add To Cart
Request Quote
69790400208
Description
N/A
FMM-3.5-HUB-RSB
Max. Bore (Dimensions ID1/ID2)
N/A
4.625 in 125 mm
Nominal Torque
N/A
151200 in·lb 17100 N·m
Max. Speed (Unbalanced)
N/A
3500 rpm
Dimension FD
N/A
11.00 in 279.40 mm
Dimension HD
N/A
6.5 in 165.10 mm
Length Through Bore of Universal Hub (LTB1)
N/A
7.500 in 190.50 mm
CAD
N/A
Add To Cart
Request Quote
69790400217
Description
N/A
FMM-4-HUB-RSB
Max. Bore (Dimensions ID1/ID2)
N/A
5.375 in 145 mm
Nominal Torque
N/A
220500 in·lb 24900 N·m
Max. Speed (Unbalanced)
N/A
3000 rpm
Dimension FD
N/A
12.50 in 317.50 mm
Dimension HD
N/A
7.500 in 190.50 mm
Length Through Bore of Universal Hub (LTB1)
N/A
8.250 in 209.55 mm
CAD
N/A
Add To Cart
Request Quote
69790400362
Description
N/A
FMM-4.5-HUB-RSB
Max. Bore (Dimensions ID1/ID2)
N/A
6.000 in 165 mm
Nominal Torque
N/A
302400 in·lb 34200 N·m
Max. Speed (Unbalanced)
N/A
2700 rpm
Dimension FD
N/A
13.63 in 346.20 mm
Dimension HD
N/A
8.500 in 215.90 mm
Length Through Bore of Universal Hub (LTB1)
N/A
9.000 in 228.60 mm
CAD
N/A
Add To Cart
Request Quote
69790400363
Description
N/A
FMM-5-HUB-RSB
Max. Bore (Dimensions ID1/ID2)
N/A
6.500 in 180 mm
Nominal Torque
N/A
434700 in·lb 49100 N·m
Max. Speed (Unbalanced)
N/A
2500 rpm
Dimension FD
N/A
15.31 in 388.87 mm
Dimension HD
N/A
9.500 in 241.30 mm
Length Through Bore of Universal Hub (LTB1)
N/A
9.500 in 241.30 mm
CAD
N/A
Add To Cart
Request Quote
69790400364
Description
N/A
FMM-5.5-HUB-RSB
Max. Bore (Dimensions ID1/ID2)
N/A
7.500 in 200 mm
Nominal Torque
N/A
573300 in·lb 64800 N·m
Max. Speed (Unbalanced)
N/A
2200 rpm
Dimension FD
N/A
16.75 in 425.45 mm
Dimension HD
N/A
10.50 in 266.70 mm
Length Through Bore of Universal Hub (LTB1)
N/A
10.500 in 266.70 mm
CAD
N/A
Add To Cart
Request Quote
69790400365
Description
N/A
FMM-6-HUB-RSB
Max. Bore (Dimensions ID1/ID2)
N/A
8.250 in 225 mm
Nominal Torque
N/A
749700 in·lb 84700 N·m
Max. Speed (Unbalanced)
N/A
2100 rpm
Dimension FD
N/A
18.00 in 457.20 mm
Dimension HD
N/A
11.50 in 292.10 mm
Length Through Bore of Universal Hub (LTB1)
N/A
11.250 in 285.75 mm
CAD
N/A
Add To Cart
Request Quote