69790492776
Description
N/A
FLA-1.5-HUB-3/4-3/16X3/32KW
Bore Size
N/A
3/4 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Nominal Torque
N/A
15000.00 in·lb
Max. Speed (Unbalanced)
N/A
12000 rpm
Length thru Bore
N/A
1.94 in 49.28 mm
Dimension HD
N/A
2.190 in 55.63 mm
CAD
N/A
Add To Cart
Request Quote
69790492777
Description
N/A
FLA-1.5-HUB-7/8-3/16X3/32KW
Bore Size
N/A
7/8 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Nominal Torque
N/A
15000.00 in·lb
Max. Speed (Unbalanced)
N/A
12000 rpm
Length thru Bore
N/A
1.94 in 49.28 mm
Dimension HD
N/A
2.190 in 55.63 mm
CAD
N/A
Add To Cart
Request Quote
69790492778
Description
N/A
FLA-1.5-HUB-1"-1/4X1/8KW
Bore Size
N/A
1 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Nominal Torque
N/A
15000.00 in·lb
Max. Speed (Unbalanced)
N/A
12000 rpm
Length thru Bore
N/A
1.94 in 49.28 mm
Dimension HD
N/A
2.190 in 55.63 mm
CAD
N/A
Add To Cart
Request Quote
69790492779
Description
N/A
FLA-1.5-HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Nominal Torque
N/A
15000.00 in·lb
Max. Speed (Unbalanced)
N/A
12000 rpm
Length thru Bore
N/A
1.94 in 49.28 mm
Dimension HD
N/A
2.190 in 55.63 mm
CAD N/A
Add To Cart
Request Quote
69790497395
Description
N/A
FLA-1.5-HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Nominal Torque
N/A
15000.00 in·lb
Max. Speed (Unbalanced)
N/A
12000 rpm
Length thru Bore
N/A
1.94 in 49.28 mm
Dimension HD
N/A
2.190 in 55.63 mm
CAD
N/A
Add To Cart
Request Quote
69790492780
Description
N/A
FLA-2-HUB-1"-1/4X1/8KW
Bore Size
N/A
1 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Nominal Torque
N/A
35500.00 in·lb
Max. Speed (Unbalanced)
N/A
9300.00 rpm
Length thru Bore
N/A
2.440 in 61.98 mm
Dimension HD
N/A
2.880 in 73.15 mm
CAD
N/A
Add To Cart
Request Quote
69790493025
Description
N/A
FLA-2-HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Nominal Torque
N/A
35500.00 in·lb
Max. Speed (Unbalanced)
N/A
9300.00 rpm
Length thru Bore
N/A
2.440 in 61.98 mm
Dimension HD
N/A
2.880 in 73.15 mm
CAD
N/A
Add To Cart
Request Quote
69790493026
Description
N/A
FLA-2-HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Nominal Torque
N/A
35500.00 in·lb
Max. Speed (Unbalanced)
N/A
9300.00 rpm
Length thru Bore
N/A
2.440 in 61.98 mm
Dimension HD
N/A
2.880 in 73.15 mm
CAD N/A
Add To Cart
Request Quote
69790493019
Description
N/A
FLA-2.5-HUB-1-1/8-1/4X1/8KW
Bore Size
N/A
1 1/8 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Nominal Torque
N/A
69300 in·lb
Max. Speed (Unbalanced)
N/A
7900.00 rpm
Length thru Bore
N/A
3.030 in 76.96 mm
Dimension HD
N/A
3.630 in 92.20 mm
CAD N/A
Add To Cart
Request Quote
69790493020
Description
N/A
FLA-2.5-HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Nominal Torque
N/A
69300 in·lb
Max. Speed (Unbalanced)
N/A
7900.00 rpm
Length thru Bore
N/A
3.030 in 76.96 mm
Dimension HD
N/A
3.630 in 92.20 mm
CAD N/A
Add To Cart
Request Quote
69790492781
Description
N/A
FLA-3-HUB-1-3/8-5/16X5/32KW
Bore Size
N/A
1 3/8 in
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Nominal Torque
N/A
118900.00 in·lb
Max. Speed (Unbalanced)
N/A
6800.00 rpm
Length thru Bore
N/A
3.590 in 91.19 mm
Dimension HD
N/A
4.250 in 107.95 mm
CAD
N/A
Add To Cart
Request Quote
69790493027
Description
N/A
FLA-3-HUB-1-1/4-1/4X1/8KW
Bore Size
N/A
1 1/4 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Nominal Torque
N/A
118900.00 in·lb
Max. Speed (Unbalanced)
N/A
6800.00 rpm
Length thru Bore
N/A
3.590 in 91.19 mm
Dimension HD
N/A
4.250 in 107.95 mm
CAD N/A
Add To Cart
Request Quote
69790493028
Description
N/A
FLA-3-HUB-1-1/2-3/8X3/16KW
Bore Size
N/A
1 1/2 in
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Nominal Torque
N/A
118900.00 in·lb
Max. Speed (Unbalanced)
N/A
6800.00 rpm
Length thru Bore
N/A
3.590 in 91.19 mm
Dimension HD
N/A
4.250 in 107.95 mm
CAD
N/A
Add To Cart
Request Quote
69790493029
Description
N/A
FLA-3-HUB-1-5/8-3/8X3/16KW
Bore Size
N/A
1 5/8 in
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Nominal Torque
N/A
118900.00 in·lb
Max. Speed (Unbalanced)
N/A
6800.00 rpm
Length thru Bore
N/A
3.590 in 91.19 mm
Dimension HD
N/A
4.250 in 107.95 mm
CAD N/A
Add To Cart
Request Quote
69790493030
Description
N/A
FLA-3-HUB-1-3/4-3/8X3/16KW
Bore Size
N/A
1 3/4 in
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Nominal Torque
N/A
118900.00 in·lb
Max. Speed (Unbalanced)
N/A
6800.00 rpm
Length thru Bore
N/A
3.590 in 91.19 mm
Dimension HD
N/A
4.250 in 107.95 mm
CAD
N/A
Add To Cart
Request Quote
69790494397
Description
N/A
FLA-3-HUB-2.249/2.250-1/2X1/4KW
Bore Size
N/A
2 1/4 in
Keyway Size (W x D)
N/A
1/2 in
Nominal Torque
N/A
118900.00 in·lb
Max. Speed (Unbalanced)
N/A
6800.00 rpm
Length thru Bore
N/A
3.590 in 91.19 mm
Dimension HD
N/A
4.250 in 107.95 mm
CAD N/A
Add To Cart
Request Quote
69790493021
Description
N/A
FLA-3.5-HUB-1-7/8-1/2X1/4KW
Bore Size
N/A
1 7/8 in
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Nominal Torque
N/A
188500.00 in·lb
Max. Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
4.190 in 106.43 mm
Dimension HD
N/A
5.00 in 127.00 mm
CAD
N/A
Add To Cart
Request Quote
69790493022
Description
N/A
FLA-3.5-HUB-2"-1/2X1/4KW
Bore Size
N/A
2 in
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Nominal Torque
N/A
188500.00 in·lb
Max. Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
4.190 in 106.43 mm
Dimension HD
N/A
5.00 in 127.00 mm
CAD N/A
Add To Cart
Request Quote
69790493023
Description
N/A
FLA-3.5-HUB-2-1/8-1/2X1/4KW
Bore Size
N/A
2 1/8 in
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Nominal Torque
N/A
188500.00 in·lb
Max. Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
4.190 in 106.43 mm
Dimension HD
N/A
5.00 in 127.00 mm
CAD
N/A
Add To Cart
Request Quote
69790493024
Description
N/A
FLA-3.5-HUB-2-1/4-1/2X1/4KW
Bore Size
N/A
2 1/4 in
Keyway Size (W x D)
N/A
1/2 x 1/4 in
Nominal Torque
N/A
188500.00 in·lb
Max. Speed (Unbalanced)
N/A
6000 rpm
Length thru Bore
N/A
4.190 in 106.43 mm
Dimension HD
N/A
5.00 in 127.00 mm
CAD N/A
Add To Cart
Request Quote
69790493031
Description
N/A
FLA-4-HUB-2-3/8-5/8X5/16KW
Bore Size
N/A
2 3/8 in
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Nominal Torque
N/A
283800.00 in·lb
Max. Speed (Unbalanced)
N/A
5260.00 rpm
Length thru Bore
N/A
4.750 in 120.65 mm
Dimension HD
N/A
5.750 in 146.05 mm
CAD N/A
Add To Cart
Request Quote
69790493032
Description
N/A
FLA-4-HUB-2-1/2-5/8X5/16KW
Bore Size
N/A
2 1/2 in
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Nominal Torque
N/A
283800.00 in·lb
Max. Speed (Unbalanced)
N/A
5260.00 rpm
Length thru Bore
N/A
4.750 in 120.65 mm
Dimension HD
N/A
5.750 in 146.05 mm
CAD
N/A
Add To Cart
Request Quote
69790493033
Description
N/A
FLA-4-HUB-2-5/8-5/8X5/16KW
Bore Size
N/A
2 5/8 in
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Nominal Torque
N/A
283800.00 in·lb
Max. Speed (Unbalanced)
N/A
5260.00 rpm
Length thru Bore
N/A
4.750 in 120.65 mm
Dimension HD
N/A
5.750 in 146.05 mm
CAD
N/A
Add To Cart
Request Quote
69790493034
Description
N/A
FLA-4-HUB-2-3/4-5/8X5/16KW
Bore Size
N/A
2 3/4 in
Keyway Size (W x D)
N/A
5/8 x 5/16 in
Nominal Torque
N/A
283800.00 in·lb
Max. Speed (Unbalanced)
N/A
5260.00 rpm
Length thru Bore
N/A
4.750 in 120.65 mm
Dimension HD
N/A
5.750 in 146.05 mm
CAD
N/A
Add To Cart
Request Quote