69790403970
Description
N/A
FA-1E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
1.654 in 42 mm
Dimension FD
N/A
4.56 in 115.82 mm
Add To Cart
Request Quote
69790403971
Description
N/A
FA-1S-SLEEVE-W/SEAL
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
1.654 in 42 mm
Dimension FD
N/A
4.56 in 115.82 mm
Add To Cart
Request Quote
69790403972
Description
N/A
FA-1.5E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
2.205 in 56 mm
Dimension FD
N/A
6.00 in 152.40 mm
Add To Cart
Request Quote
69790403973
Description
N/A
FA-1.5S-SLEEVE-W/SEAL
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
2.205 in 56 mm
Dimension FD
N/A
6.00 in 152.40 mm
Add To Cart
Request Quote
69790403974
Description
N/A
FA-2E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
2.874 in 73 mm
Dimension FD
N/A
7.00 in 177.80 mm
Add To Cart
Request Quote
69790403975
Description
N/A
FA-2S-SLEEVE-W/SEAL
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
2.874 in 73 mm
Dimension FD
N/A
7.00 in 177.80 mm
Add To Cart
Request Quote
69790403976
Description
N/A
FA-2.5E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
3.465 in 88 mm
Dimension FD
N/A
8.38 in 212.85 mm
Add To Cart
Request Quote
69790403977
Description
N/A
FA-2.5S-SLEEVE-W/SEAL
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
3.465 in 88 mm
Dimension FD
N/A
8.38 in 212.85 mm
Add To Cart
Request Quote
69790403978
Description
N/A
FA-3E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
4.213 in 107 mm
Dimension FD
N/A
9.44 in 239.78 mm
Add To Cart
Request Quote
69790403979
Description
N/A
FA-3S-SLEEVE-W/SEAL
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
4.213 in 107 mm
Dimension FD
N/A
9.44 in 239.78 mm
Add To Cart
Request Quote
69790403980
Description
N/A
FA-3.5E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
4.882 in 124 mm
Dimension FD
N/A
11.00 in 279.40 mm
Add To Cart
Request Quote
69790403981
Description
N/A
FA-3.5S-SLEEVE-W/SEAL
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
4.882 in 124 mm
Dimension FD
N/A
11.00 in 279.40 mm
Add To Cart
Request Quote
69790403982
Description
N/A
FA-4E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
5.787 in 147 mm
Dimension FD
N/A
12.50 in 317.50 mm
Add To Cart
Request Quote
69790403983
Description
N/A
FA-4S-SLEEVE-W/SEAL
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
5.787 in 147 mm
Dimension FD
N/A
12.50 in 317.50 mm
Add To Cart
Request Quote
69790403984
Description
N/A
FA-4.5E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
6.575 in 167 mm
Dimension FD
N/A
13.63 in 346.20 mm
Add To Cart
Request Quote
69790403985
Description
N/A
FA-4.5S-SLEEVE-W/SEAL
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
6.575 in 167 mm
Dimension FD
N/A
13.63 in 346.20 mm
Add To Cart
Request Quote
69790403986
Description
N/A
FA-5E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
6.929 in 176 mm
Dimension FD
N/A
15.31 in 388.87 mm
Add To Cart
Request Quote
69790403987
Description
N/A
FA-5S-SLEEVE-W/SEAL
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
6.929 in 176 mm
Dimension FD
N/A
15.31 in 388.87 mm
Add To Cart
Request Quote
69790403988
Description
N/A
FA-5.5E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
7.953 in 202 mm
Dimension FD
N/A
16.75 in 425.45 mm
Add To Cart
Request Quote
69790403989
Description
N/A
FA-5.5S-SLEEVE-W/SEAL
Hub Style
N/A
Shrouded Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
7.953 in 202 mm
Dimension FD
N/A
16.75 in 425.45 mm
Add To Cart
Request Quote
69790403990
Description
N/A
FA-6E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
8.858 in 225 mm
Dimension FD
N/A
18.00 in 457.20 mm
Add To Cart
Request Quote
69790403991
Description
N/A
FA-7E-SLEEVE-W/SEAL
Hub Style
N/A
Exposed Bolt
Max. Bore (Dimensions ID1/ID2)
N/A
10.039 in 255 mm
Dimension FD
N/A
20.75 in 527.05 mm
Add To Cart
Request Quote