Part Number |
B |
Do |
Dfl |
Di |
⌀ Installation max. |
⌀ Installation min. |
Sfl |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| BB030604BP25 | B N/A 4 mm | Do N/A 6 mm | Dfl N/A 9 mm | Di N/A 3 mm | ⌀ Installation max. N/A 3.014 mm | ⌀ Installation min. N/A 3 mm | Sfl N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB030606BP25 | B N/A 6 mm | Do N/A 6 mm | Dfl N/A 9 mm | Di N/A 3 mm | ⌀ Installation max. N/A 3.014 mm | ⌀ Installation min. N/A 3 mm | Sfl N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB030610BP25 | B N/A 10 mm | Do N/A 6 mm | Dfl N/A 9 mm | Di N/A 3 mm | ⌀ Installation max. N/A 3.014 mm | ⌀ Installation min. N/A 3 mm | Sfl N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB040804BP25 | B N/A 4 mm | Do N/A 8 mm | Dfl N/A 12 mm | Di N/A 4 mm | ⌀ Installation max. N/A 4.018 mm | ⌀ Installation min. N/A 4 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB040808BP25 | B N/A 8 mm | Do N/A 8 mm | Dfl N/A 12 mm | Di N/A 4 mm | ⌀ Installation max. N/A 4.018 mm | ⌀ Installation min. N/A 4 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB040812BP25 | B N/A 12 mm | Do N/A 8 mm | Dfl N/A 12 mm | Di N/A 4 mm | ⌀ Installation max. N/A 4.018 mm | ⌀ Installation min. N/A 4 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB061006BP25 | B N/A 6 mm | Do N/A 10 mm | Dfl N/A 14 mm | Di N/A 6 mm | ⌀ Installation max. N/A 6.018 mm | ⌀ Installation min. N/A 6 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB061010BP25 | B N/A 10 mm | Do N/A 10 mm | Dfl N/A 14 mm | Di N/A 6 mm | ⌀ Installation max. N/A 6.018 mm | ⌀ Installation min. N/A 6 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB061016BP25 | B N/A 16 mm | Do N/A 10 mm | Dfl N/A 14 mm | Di N/A 6 mm | ⌀ Installation max. N/A 6.018 mm | ⌀ Installation min. N/A 6 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB081208BP25 | B N/A 8 mm | Do N/A 12 mm | Dfl N/A 16 mm | Di N/A 8 mm | ⌀ Installation max. N/A 8.022 mm | ⌀ Installation min. N/A 8 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB081212BP25 | B N/A 12 mm | Do N/A 12 mm | Dfl N/A 16 mm | Di N/A 8 mm | ⌀ Installation max. N/A 8.022 mm | ⌀ Installation min. N/A 8 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB081216BP25 | B N/A 16 mm | Do N/A 12 mm | Dfl N/A 16 mm | Di N/A 8 mm | ⌀ Installation max. N/A 8.022 mm | ⌀ Installation min. N/A 8 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB091410BP25 | B N/A 10 mm | Do N/A 14 mm | Dfl N/A 19 mm | Di N/A 9 mm | ⌀ Installation max. N/A 9.022 mm | ⌀ Installation min. N/A 9 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB091414BP25 | B N/A 14 mm | Do N/A 14 mm | Dfl N/A 19 mm | Di N/A 9 mm | ⌀ Installation max. N/A 9.022 mm | ⌀ Installation min. N/A 9 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB101310BP25 | B N/A 10 mm | Do N/A 13 mm | Dfl N/A 16 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.022 mm | ⌀ Installation min. N/A 10 mm | Sfl N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB101316BP25 | B N/A 16 mm | Do N/A 13 mm | Dfl N/A 16 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.022 mm | ⌀ Installation min. N/A 10 mm | Sfl N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB101320BP25 | B N/A 20 mm | Do N/A 13 mm | Dfl N/A 16 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.022 mm | ⌀ Installation min. N/A 10 mm | Sfl N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB101510BP25 | B N/A 10 mm | Do N/A 15 mm | Dfl N/A 20 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.022 mm | ⌀ Installation min. N/A 10 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB101516BP25 | B N/A 16 mm | Do N/A 15 mm | Dfl N/A 20 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.022 mm | ⌀ Installation min. N/A 10 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB101520BP25 | B N/A 20 mm | Do N/A 15 mm | Dfl N/A 20 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.022 mm | ⌀ Installation min. N/A 10 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB101608BP25 | B N/A 8 mm | Do N/A 16 mm | Dfl N/A 22 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.022 mm | ⌀ Installation min. N/A 10 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB101610BP25 | B N/A 10 mm | Do N/A 16 mm | Dfl N/A 22 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.022 mm | ⌀ Installation min. N/A 10 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB101616BP25 | B N/A 16 mm | Do N/A 16 mm | Dfl N/A 22 mm | Di N/A 10 mm | ⌀ Installation max. N/A 10.022 mm | ⌀ Installation min. N/A 10 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB121512BP25 | B N/A 12 mm | Do N/A 15 mm | Dfl N/A 18 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.027 mm | ⌀ Installation min. N/A 12 mm | Sfl N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| BB121516BP25 | B N/A 16 mm | Do N/A 15 mm | Dfl N/A 18 mm | Di N/A 12 mm | ⌀ Installation max. N/A 12.027 mm | ⌀ Installation min. N/A 12 mm | Sfl N/A 1.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |