Part Number |
B Middle h13 Tolerance |
Do |
Di |
Di,a max. in H7 |
Di,a min. in H7 |
ep |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 0505EP | B Middle h13 Tolerance N/A 4.91 mm | Do N/A 7 mm | Di N/A 5 mm | Di,a max. in H7 N/A 5.105 mm | Di,a min. in H7 N/A 5.03 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0508EP | B Middle h13 Tolerance N/A 7.89 mm | Do N/A 7 mm | Di N/A 5 mm | Di,a max. in H7 N/A 5.105 mm | Di,a min. in H7 N/A 5.03 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0510EP | B Middle h13 Tolerance N/A 9.89 mm | Do N/A 7 mm | Di N/A 5 mm | Di,a max. in H7 N/A 5.105 mm | Di,a min. in H7 N/A 5.03 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0606EP | B Middle h13 Tolerance N/A 5.91 mm | Do N/A 8 mm | Di N/A 6 mm | Di,a max. in H7 N/A 6.105 mm | Di,a min. in H7 N/A 6.03 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0608EP | B Middle h13 Tolerance N/A 7.89 mm | Do N/A 8 mm | Di N/A 6 mm | Di,a max. in H7 N/A 6.105 mm | Di,a min. in H7 N/A 6.03 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0610EP | B Middle h13 Tolerance N/A 9.89 mm | Do N/A 8 mm | Di N/A 6 mm | Di,a max. in H7 N/A 6.105 mm | Di,a min. in H7 N/A 6.03 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0806EP | B Middle h13 Tolerance N/A 5.91 mm | Do N/A 10 mm | Di N/A 8 mm | Di,a max. in H7 N/A 8.13 mm | Di,a min. in H7 N/A 8.04 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0808EP | B Middle h13 Tolerance N/A 7.89 mm | Do N/A 10 mm | Di N/A 8 mm | Di,a max. in H7 N/A 8.13 mm | Di,a min. in H7 N/A 8.04 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0810EP | B Middle h13 Tolerance N/A 9.89 mm | Do N/A 10 mm | Di N/A 8 mm | Di,a max. in H7 N/A 8.13 mm | Di,a min. in H7 N/A 8.04 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0812EP | B Middle h13 Tolerance N/A 11.865 mm | Do N/A 10 mm | Di N/A 8 mm | Di,a max. in H7 N/A 8.13 mm | Di,a min. in H7 N/A 8.04 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0815EP | B Middle h13 Tolerance N/A 14.865 mm | Do N/A 10 mm | Di N/A 8 mm | Di,a max. in H7 N/A 8.13 mm | Di,a min. in H7 N/A 8.04 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1004EP | B Middle h13 Tolerance N/A 3.91 mm | Do N/A 12 mm | Di N/A 10 mm | Di,a max. in H7 N/A 10.13 mm | Di,a min. in H7 N/A 10.04 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1006EP | B Middle h13 Tolerance N/A 5.91 mm | Do N/A 12 mm | Di N/A 10 mm | Di,a max. in H7 N/A 10.13 mm | Di,a min. in H7 N/A 10.04 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1008EP | B Middle h13 Tolerance N/A 7.89 mm | Do N/A 12 mm | Di N/A 10 mm | Di,a max. in H7 N/A 10.13 mm | Di,a min. in H7 N/A 10.04 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1010EP | B Middle h13 Tolerance N/A 9.89 mm | Do N/A 12 mm | Di N/A 10 mm | Di,a max. in H7 N/A 10.13 mm | Di,a min. in H7 N/A 10.04 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1015EP | B Middle h13 Tolerance N/A 14.865 mm | Do N/A 12 mm | Di N/A 10 mm | Di,a max. in H7 N/A 10.13 mm | Di,a min. in H7 N/A 10.04 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1020EP | B Middle h13 Tolerance N/A 19.835 mm | Do N/A 12 mm | Di N/A 10 mm | Di,a max. in H7 N/A 10.13 mm | Di,a min. in H7 N/A 10.04 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1210EP | B Middle h13 Tolerance N/A 9.89 mm | Do N/A 14 mm | Di N/A 12 mm | Di,a max. in H7 N/A 12.16 mm | Di,a min. in H7 N/A 12.05 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1212EP | B Middle h13 Tolerance N/A 11.865 mm | Do N/A 14 mm | Di N/A 12 mm | Di,a max. in H7 N/A 12.16 mm | Di,a min. in H7 N/A 12.05 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1215EP | B Middle h13 Tolerance N/A 14.865 mm | Do N/A 14 mm | Di N/A 12 mm | Di,a max. in H7 N/A 12.16 mm | Di,a min. in H7 N/A 12.05 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1220EP | B Middle h13 Tolerance N/A 19.835 mm | Do N/A 14 mm | Di N/A 12 mm | Di,a max. in H7 N/A 12.16 mm | Di,a min. in H7 N/A 12.05 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1415EP | B Middle h13 Tolerance N/A 14.865 mm | Do N/A 16 mm | Di N/A 14 mm | Di,a max. in H7 N/A 14.16 mm | Di,a min. in H7 N/A 14.05 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1420EP | B Middle h13 Tolerance N/A 19.835 mm | Do N/A 16 mm | Di N/A 14 mm | Di,a max. in H7 N/A 14.16 mm | Di,a min. in H7 N/A 14.05 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1425EP | B Middle h13 Tolerance N/A 24.835 mm | Do N/A 16 mm | Di N/A 14 mm | Di,a max. in H7 N/A 14.16 mm | Di,a min. in H7 N/A 14.05 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1515EP | B Middle h13 Tolerance N/A 14.865 mm | Do N/A 17 mm | Di N/A 15 mm | Di,a max. in H7 N/A 15.16 mm | Di,a min. in H7 N/A 15.05 mm | ep N/A 1 mm |
CAD
N/A
|
Add To Cart
Request Quote |