Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Di (mm)

di_min (mm)

Do (mm)

Part Number

Di

di_min

Do

do_min

ST

st_min

CAD

Add To Cart/Request Quote
N/A 10.9 mm N/A 10.5 mm N/A 24.2 mm N/A 23.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 12.9 mm N/A 12.5 mm N/A 26.2 mm N/A 25.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 14.9 mm N/A 14.5 mm N/A 30.2 mm N/A 29.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 16.9 mm N/A 16.5 mm N/A 32.2 mm N/A 31.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 18.9 mm N/A 18.5 mm N/A 36.2 mm N/A 35.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 20.9 mm N/A 20.5 mm N/A 38.2 mm N/A 31.6 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 22.9 mm N/A 22.5 mm N/A 42.2 mm N/A 41.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 24.9 mm N/A 24.5 mm N/A 44.2 mm N/A 43.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 25.9 mm N/A 25.5 mm N/A 48.2 mm N/A 47.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 28.9 mm N/A 28.5 mm N/A 48.2 mm N/A 47.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 30.9 mm N/A 30.5 mm N/A 54.2 mm N/A 53.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 36.4 mm N/A 36 mm N/A 62.2 mm N/A 61.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 41.4 mm N/A 41 mm N/A 66.2 mm N/A 65.8 mm N/A 1.65 mm N/A 1.35 mm N/A CAD Add To Cart
Request Quote
N/A 46.4 mm N/A 46 mm N/A 74.2 mm N/A 73.8 mm N/A 2.15 mm N/A 1.85 mm N/A CAD Add To Cart
Request Quote
N/A 51.4 mm N/A 51 mm N/A 78.2 mm N/A 77.8 mm N/A 2.15 mm N/A 1.85 mm N/A CAD Add To Cart
Request Quote
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1