Part Number |
⌀-A |
B |
C |
D |
ball bore H7 |
L |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 0-8 | ⌀-A N/A 8 mm | B N/A 17.5 mm | C N/A 28.5 mm | D N/A 6.4 mm | ball bore H7 N/A 10 mm | L N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0-10 | ⌀-A N/A 10 mm | B N/A 17.5 mm | C N/A 28.5 mm | D N/A 6.4 mm | ball bore H7 N/A 12 mm | L N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0-12 | ⌀-A N/A 12 mm | B N/A 17.5 mm | C N/A 28.5 mm | D N/A 6.4 mm | ball bore H7 N/A 14 mm | L N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 0-15 | ⌀-A N/A 15 mm | B N/A 17.5 mm | C N/A 28.5 mm | D N/A 6.4 mm | ball bore H7 N/A 17 mm | L N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |