CAD (0)
  • Cart is empty
1 - 25 of 76 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

Di,a max. in H7

Di,a min. in H7

dL

ep

CAD

N/A 25 mm N/A 23 mm N/A 20 mm N/A 20.161 mm N/A 20.02 mm N/A 4 mm N/A 1.5 mm N/A
N/A 30 mm N/A 23 mm N/A 20 mm N/A 20.161 mm N/A 20.02 mm N/A 4 mm N/A 1.5 mm N/A
N/A 15 mm N/A 25 mm N/A 22 mm N/A 22.161 mm N/A 22.02 mm N/A 6 mm N/A 1.5 mm N/A
N/A 20 mm N/A 25 mm N/A 22 mm N/A 22.161 mm N/A 22.02 mm N/A 6 mm N/A 1.5 mm N/A
N/A 25 mm N/A 25 mm N/A 22 mm N/A 22.161 mm N/A 22.02 mm N/A 6 mm N/A 1.5 mm N/A
N/A 30 mm N/A 25 mm N/A 22 mm N/A 22.161 mm N/A 22.02 mm N/A 6 mm N/A 1.5 mm N/A
N/A 15 mm N/A 28 mm N/A 25 mm N/A 25.161 mm N/A 25.02 mm N/A 6 mm N/A 1.5 mm N/A
N/A 20 mm N/A 28 mm N/A 25 mm N/A 25.161 mm N/A 25.02 mm N/A 6 mm N/A 1.5 mm N/A
N/A 25 mm N/A 28 mm N/A 25 mm N/A 25.161 mm N/A 25.02 mm N/A 6 mm N/A 1.5 mm N/A
N/A 30 mm N/A 28 mm N/A 25 mm N/A 25.161 mm N/A 25.02 mm N/A 6 mm N/A 1.5 mm N/A
N/A 15 mm N/A 32 mm N/A 28 mm N/A 28.185 mm N/A 28.04 mm N/A 6 mm N/A 2 mm N/A
N/A 20 mm N/A 32 mm N/A 28 mm N/A 28.185 mm N/A 28.04 mm N/A 6 mm N/A 2 mm N/A
N/A 25 mm N/A 32 mm N/A 28 mm N/A 28.185 mm N/A 28.04 mm N/A 6 mm N/A 2 mm N/A
N/A 30 mm N/A 32 mm N/A 28 mm N/A 28.185 mm N/A 28.04 mm N/A 6 mm N/A 2 mm N/A
N/A 15 mm N/A 34 mm N/A 30 mm N/A 30.185 mm N/A 30.04 mm N/A 6 mm N/A 2 mm N/A
N/A 20 mm N/A 34 mm N/A 30 mm N/A 30.185 mm N/A 30.04 mm N/A 6 mm N/A 2 mm N/A
N/A 25 mm N/A 34 mm N/A 30 mm N/A 30.185 mm N/A 30.04 mm N/A 6 mm N/A 2 mm N/A
N/A 30 mm N/A 34 mm N/A 30 mm N/A 30.185 mm N/A 30.04 mm N/A 6 mm N/A 2 mm N/A
N/A 40 mm N/A 34 mm N/A 30 mm N/A 30.185 mm N/A 30.04 mm N/A 6 mm N/A 2 mm N/A
N/A 30 mm N/A 36 mm N/A 32 mm N/A 32.185 mm N/A 32.04 mm N/A 6 mm N/A 2 mm N/A
N/A 40 mm N/A 36 mm N/A 32 mm N/A 32.185 mm N/A 32.04 mm N/A 6 mm N/A 2 mm N/A
N/A 15 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
N/A 20 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
N/A 25 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
N/A 30 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
1 - 25 of 76 | Results Per Page | View | Unit of Measure
1 2 3 4