51 - 75 of 76 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

Di,a max. in H7

Di,a min. in H7

dL

ep

CAD

PM6550SY N/A 50 mm N/A 70 mm N/A 65 mm N/A 65.23 mm N/A 65.08 mm N/A 8 mm N/A 2.5 mm N/A
PM6560SY N/A 60 mm N/A 70 mm N/A 65 mm N/A 65.23 mm N/A 65.08 mm N/A 8 mm N/A 2.5 mm N/A
PM6570SY N/A 70 mm N/A 70 mm N/A 65 mm N/A 65.23 mm N/A 65.08 mm N/A 8 mm N/A 2.5 mm N/A
PM7040SY N/A 40 mm N/A 75 mm N/A 70 mm N/A 70.23 mm N/A 70.08 mm N/A 8 mm N/A 2.5 mm N/A
PM7045SY N/A 45 mm N/A 75 mm N/A 70 mm N/A 70.23 mm N/A 70.08 mm N/A 8 mm N/A 2.5 mm N/A
PM7050SY N/A 50 mm N/A 75 mm N/A 70 mm N/A 70.23 mm N/A 70.08 mm N/A 8 mm N/A 2.5 mm N/A
PM7065SY N/A 65 mm N/A 75 mm N/A 70 mm N/A 70.23 mm N/A 70.08 mm N/A 8 mm N/A 2.5 mm N/A
PM7080SY N/A 80 mm N/A 75 mm N/A 70 mm N/A 70.23 mm N/A 70.08 mm N/A 8 mm N/A 2.5 mm N/A
PM7540SY N/A 40 mm N/A 80 mm N/A 75 mm N/A 75.23 mm N/A 75.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM7560SY N/A 60 mm N/A 80 mm N/A 75 mm N/A 75.23 mm N/A 75.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM7580SY N/A 80 mm N/A 80 mm N/A 75 mm N/A 75.23 mm N/A 75.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM8040SY N/A 40 mm N/A 85 mm N/A 80 mm N/A 80.235 mm N/A 80.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM8060SY N/A 60 mm N/A 85 mm N/A 80 mm N/A 80.235 mm N/A 80.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM8075SY N/A 75 mm N/A 85 mm N/A 80 mm N/A 80.235 mm N/A 80.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM8080SY N/A 80 mm N/A 85 mm N/A 80 mm N/A 80.235 mm N/A 80.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM8560SY N/A 60 mm N/A 90 mm N/A 85 mm N/A 85.235 mm N/A 85.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM9040SY N/A 40 mm N/A 95 mm N/A 90 mm N/A 90.235 mm N/A 90.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM9070SY N/A 70 mm N/A 95 mm N/A 90 mm N/A 90.235 mm N/A 90.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM9090SY N/A 90 mm N/A 95 mm N/A 90 mm N/A 90.235 mm N/A 90.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM10040SY N/A 40 mm N/A 105 mm N/A 100 mm N/A 100.235 mm N/A 100.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM10050SY N/A 50 mm N/A 105 mm N/A 100 mm N/A 100.235 mm N/A 100.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM10060SY N/A 60 mm N/A 105 mm N/A 100 mm N/A 100.235 mm N/A 100.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM10080SY N/A 80 mm N/A 105 mm N/A 100 mm N/A 100.235 mm N/A 100.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM10095SY N/A 95 mm N/A 105 mm N/A 100 mm N/A 100.235 mm N/A 100.08 mm N/A 9.5 mm N/A 2.5 mm N/A
PM12050SY N/A 50 mm N/A 125 mm N/A 120 mm N/A 120.24 mm N/A 120.08 mm N/A 9.5 mm N/A 2.5 mm N/A
51 - 75 of 76 | Results Per Page | View | Unit of Measure
1 2 3 4