Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HXAM-3T | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,310 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAB-3T | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .500 in | H - Head Width N/A .220 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .806 in | C - Thread Length N/A 1.000 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 7,310 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAM-4T | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .593 in | H - Head Width N/A .265 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 10,789 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAB-4T | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .593 in | H - Head Width N/A .265 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.025 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 10,789 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAM-5T | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .813 in | H - Head Width N/A .355 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.150 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 11,781 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAB-5T | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .813 in | H - Head Width N/A .355 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.150 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 11,781 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAM-6T | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .813 in | H - Head Width N/A .355 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.150 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 11,781 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAB-6T | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .813 in | H - Head Width N/A .355 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.150 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 11,781 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAM-7T | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .875 in | H - Head Width N/A .355 in | A - Base to Center N/A 2.438 in | D - Head Diameter N/A 1.337 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 17,105 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAB-7T | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .875 in | H - Head Width N/A .355 in | A - Base to Center N/A 2.438 in | D - Head Diameter N/A 1.337 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 17,105 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAM-8T | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .937 in | H - Head Width N/A .411 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.525 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 23,720 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAB-8T | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .937 in | H - Head Width N/A .411 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.525 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 23,720 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAM-10T | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A 1.200 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Length N/A 1.687 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 32,067 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAB-10T | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A 1.200 in | H - Head Width N/A .577 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.775 in | C - Thread Length N/A 1.687 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 32,067 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAM-12T | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A 1.280 in | H - Head Width N/A .630 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.025 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 38,660 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAB-12T | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A 1.280 in | H - Head Width N/A .630 in | A - Base to Center N/A 3.375 in | D - Head Diameter N/A 2.025 in | C - Thread Length N/A 2.000 in | Thread Size N/A 7/8-14 | Ultimate Radial Static Load Capacity N/A 38,660 lbs |
CAD
N/A
|
Add To Cart
Request Quote |