Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating

For CAD models and more information, click Directly on the part number below.

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8ET-10K.
  • As applicable, keyslots will conform to NAS 559.




Add To Cart Request Quote
   
  Results 1 - 25 of 52 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAW-3ET-10 Right Hand .1900 in .560 in .337 in 1.625 in .781 in .750 in 5/16-24 5,482 lbs
HXAG-3ET-10 Left Hand .1900 in .560 in .337 in 1.625 in .781 in .750 in 5/16-24 5,482 lbs
HXAW-3ET-11 Right Hand .1900 in .500 in .220 in 1.375 in .750 in .750 in 5/16-24 4,854 lbs
HXAG-3ET-11 Left Hand .1900 in .500 in .220 in 1.375 in .750 in .750 in 5/16-24 4,854 lbs
HXAW-4ET-10 Right Hand .2500 in .593 in .265 in 1.625 in 1.000 in .937 in 5/16-24 8,509 lbs
HXAG-4ET-10 Left Hand .2500 in .593 in .265 in 1.625 in 1.000 in .937 in 5/16-24 8,509 lbs
HXAW-5ET-10 Right Hand .3125 in .813 in .355 in 1.812 in 1.125 in 1.062 in 5/16-24 9,151 lbs
HXAG-5ET-10 Left Hand .3125 in .813 in .355 in 1.812 in 1.125 in 1.062 in 5/16-24 9,151 lbs
HXAW-5ET-11 Right Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 5,817 lbs
HXAG-5ET-11 Left Hand .3125 in .625 in .265 in 1.375 in .875 in .750 in 5/16-24 5,817 lbs
HXAW-6ET-10 Right Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 9,151 lbs
HXAG-6ET-10 Left Hand .3750 in .813 in .355 in 1.812 in 1.125 in 1.062 in 3/8-24 9,151 lbs
HXAW-7ET-10 Right Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-20 13,824 lbs
HXAG-7ET-10 Left Hand .4375 in .875 in .355 in 2.125 in 1.312 in 1.125 in 7/16-20 13,824 lbs
HXAW-8ET-10 Right Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 19,474 lbs
HXAG-8ET-10 Left Hand .5000 in .937 in .411 in 2.625 in 1.500 in 1.500 in 1/2-20 19,474 lbs
HXAW-10ET-10 Right Hand .6250 in 1.200 in .577 in 2.875 in 1.750 in 1.750 in 5/8-18 26,281 lbs
HXAG-10ET-10 Left Hand .6250 in 1.200 in .577 in 2.875 in 1.750 in 1.750 in 5/8-18 26,281 lbs
HXAW-12ET-10 Right Hand .7500 in 1.280 in .630 in 3.375 in 2.000 in 1.875 in 3/4-16 34,065 lbs
HXAG-12ET-10 Left Hand .7500 in 1.280 in .630 in 3.375 in 2.000 in 1.875 in 3/4-16 34,065 lbs
HXAW-14ET-10 Right Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 35,670 lbs
HXAG-14ET-10 Left Hand .8750 in 1.400 in .635 in 3.750 in 2.200 in 2.000 in 7/8-14 35,670 lbs
HXAW-16ET-10 Right Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 63,207 lbs
HXAG-16ET-10 Left Hand 1.0000 in 1.875 in .845 in 4.125 in 2.725 in 2.125 in 1 1/4-12 63,207 lbs
HXAW-20ET-10 Right Hand 1.2500 in 1.875 in 1.015 in 5.000 in 3.125 in 3.125 in 1 1/4-12 78,050 lbs
  Results 1 - 25 of 52 1 2 3 
<