Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Body - Aluminum 7075-T651 - hard anodized.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: ALM-8Z = Zerk Type Fitting ALM-8F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: ALM-8T.
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

Add To Cart/Request Quote
N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.250 in N/A 1.437 in N/A 1/2-20 N/A 7,596 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.250 in N/A 1.437 in N/A 1/2-20 N/A 7,596 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.250 in N/A 1.437 in N/A 1/2-20 N/A 7,596 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.250 in N/A 1.437 in N/A 1/2-20 N/A 7,596 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 8,516 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 8,516 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 8,516 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 8,516 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 13,319 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 13,319 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 13,319 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 13,319 lbs N/A CAD Add To Cart
Request Quote
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1