Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating

For CAD models and more information, click Directly on the part number below.


Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel  - heat treated.
  • PTFE liner - (AT3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.




Add To Cart Request Quote
   
  Results 1 - 12 of 12 Unit of Measure: Imperial Metric Both 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

PRXM-4T Right Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 7,544 lbs
PRXB-4T Left Hand .2500 in .375 in .337 in 1.562 in .806 in .968 in 5/16-24 7,544 lbs
PRXM-5T Right Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 9,135 lbs
PRXB-5T Left Hand .3125 in .437 in .327 in 1.875 in .900 in 1.187 in 3/8-24 9,135 lbs
PRXM-6T Right Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 10,946 lbs
PRXB-6T Left Hand .3750 in .500 in .416 in 1.938 in 1.025 in 1.187 in 7/16-20 10,946 lbs
PRXM-7T Right Hand .4375 in .562 in .452 in 2.125 in 1.150 in 1.281 in 1/2-20 14,049 lbs
PRXB-7T Left Hand .4375 in .562 in .452 in 2.125 in 1.150 in 1.281 in 1/2-20 14,049 lbs
PRXM-8T Right Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 23,310 lbs
PRXB-8T Left Hand .5000 in .625 in .515 in 2.438 in 1.337 in 1.468 in 5/8-18 23,310 lbs
PRXM-10T Right Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 25,909 lbs
PRXB-10T Left Hand .6250 in .750 in .577 in 2.625 in 1.525 in 1.562 in 3/4-16 25,909 lbs
  Results 1 - 12 of 12 1 
<