Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing RAM-T & RAB-T Series Male Rod Ends PTFE Lined - High Strength Alloy - Precision - Self-Lubricating
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing High Performance Rod Ends & Spherical Bearings > Aurora Bearing High Performance Rod Ends > Aurora Bearing RAM-T & RAB-T Series Male Rod Ends PTFE Lined - High Strength Alloy - Precision - Self-Lubricating > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing RAM-T & RAB-T Series Male Rod Ends PTFE Lined - High Strength Alloy - Precision - Self-Lubricating

For CAD models and more information, click Directly on the part number below.


  • Body - Alloy steel - heat treated - electroless nickel plated.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - electroless nickel plated - PTFE lined.




Add To Cart Request Quote
   
  Results 1 - 18 of 18 Unit of Measure: Imperial Metric Both 1 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

RAM-3T Right Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 2,851 lbs
RAB-3T Left Hand .1900 in .312 in .250 in 1.250 in .625 in .750 in 10-32 2,851 lbs
RAM-4T Right Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 5,260 lbs
RAB-4T Left Hand .2500 in .375 in .281 in 1.562 in .750 in 1.000 in 1/4-28 5,260 lbs
RAM-5T Right Hand .3125 in .437 in .344 in 1.875 in .875 in 1.187 in 5/16-24 7,125 lbs
RAB-5T Left Hand .3125 in .437 in .344 in 1.875 in .875 in 1.187 in 5/16-24 7,125 lbs
RAM-6T Right Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.187 in 3/8-24 8,939 lbs
RAB-6T Left Hand .3750 in .500 in .406 in 1.938 in 1.000 in 1.187 in 3/8-24 8,939 lbs
RAM-7T Right Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.312 in 7/16-20 9,653 lbs
RAB-7T Left Hand .4375 in .562 in .437 in 2.125 in 1.125 in 1.312 in 7/16-20 9,653 lbs
RAM-8T Right Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.437 in 1/2-20 15,500 lbs
RAB-8T Left Hand .5000 in .625 in .500 in 2.438 in 1.312 in 1.437 in 1/2-20 15,500 lbs
RAM-10T Right Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.562 in 5/8-18 17,148 lbs
RAB-10T Left Hand .6250 in .750 in .562 in 2.625 in 1.500 in 1.562 in 5/8-18 17,148 lbs
RAM-10T-12 Right Hand .6250 in .875 in .687 in 2.875 in 1.750 in 1.687 in 3/4-16 27,021 lbs
RAB-10T-12 Left Hand .6250 in .875 in .687 in 2.875 in 1.750 in 1.687 in 3/4-16 27,021 lbs
RAM-12T Right Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.687 in 3/4-16 27,021 lbs
RAB-12T Left Hand .7500 in .875 in .687 in 2.875 in 1.750 in 1.687 in 3/4-16 27,021 lbs
  Results 1 - 18 of 18 1 
<