Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HD Type with Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > HD Type Universal Joints > HD Type with Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HD Type with Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.






 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

UJoints D1-D14 Assembly Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 3 of 3 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

68514445140 HD8B-UJ-5/8X5/8 5/8 x 5/8 in Steel 1/4-20 3/16 x 3/32 in 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in
68514476381 HD8B-UJ-5/8-11X3/4 5/8-11 x 3/4 in Steel 1/4-20 3/16 x 3/32 in 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in
68514448630 HD14B-UJ-1-3/4X1-3/4-KW NSS BE 1-3/4 in Steel No Setscrew 7/16 x 7/32 in 3.000 in 9.060 in 2.750 in 65400.00 in-lb 4.53 in
  Results 1 - 3 of 3 1 
<