Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HD Type Universal Joints
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > HD Type Universal Joints  
 

HD Type Universal Joints

HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.


Click on a Product to view details.



D303 Stainless Steel Ujoint


D303 Stainless Steel Ujoint


D303 Stainless Steel Ujoint

HD Type - Solid Bore

(14)

HD Type with Keyway - Inch (Imperial) Bores

(3)

HD Type without Keyway - Inch (Imperial) Bores

(14)


D303 Stainless Steel Ujoint


D303 Stainless Steel Ujoint

HD Type with Keyway - Mixed Bores

(3)

D/HD Type - Rivet Pins (Set of 25)

(12)


<