All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > HD Type Universal Joints > HD Type with Keyway - Inch (Imperial) Bores > View Items  

HD Type with Keyway - Inch (Imperial) Bores

Check up to five results to perform an action.


HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

UJoints D1-D14 Assembly Instructions
(PDF, 0KB)

Compare Items
   
  Results 1 - 3 of 3 1 

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

68514445140 HD8B-UJ-5/8X5/8 5/8 x 5/8 in Steel 1/4-20 3/16 x 3/32 in 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in
68514476381 HD8B-UJ-5/8-11X3/4 5/8-11 x 3/4 in Steel 1/4-20 3/16 x 3/32 in 1.250 in 3.75 in 1.060 in 5220.00 in-lb 1.880 in
68514448630 HD14B-UJ-1-3/4X1-3/4-KW NSS BE 1-3/4 in Steel No Setscrew 7/16 x 7/32 in 3.000 in 9.060 in 2.750 in 65400.00 in-lb 4.53 in
  Results 1 - 3 of 3 1