Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HD Type without Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > HD Type Universal Joints > HD Type without Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HD Type without Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.


HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.






 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

UJoints D1-D14 Assembly Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 14 of 14 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Weight

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514417338 HD1B-UJ-3/16X3/16-NKW NSS BE 3/16 x 3/16 in Steel No Setscrew No Keyway 0.380 in 1.750 in 0.04 lb 0.560 in 110.00 in-lb 0.880 in
68514417347 HD2B-UJ-1/4X1/4-NKW NSS BE 1/4 x 1/4 in Steel No Setscrew No Keyway 0.500 in 2.000 in 0.08 lb 0.620 in 378.00 in-lb 1.000 in
68514417357 HD3B-UJ-5/16X5/16-NKW NSS BE 5/16 x 5/16 in Steel No Setscrew No Keyway 0.620 in 2.250 in 0.13 lb 0.680 in 540.00 in-lb 1.120 in
68514417370 HD4B-UJ-3/8X3/8-NKW NSS BE 3/8 x 3/8 in Steel No Setscrew No Keyway 0.750 in 2.680 in 0.23 lb 0.880 in 768.00 in-lb 1.34 in
68514417379 HD5B-UJ-7/16X7/16-NKW NSS BE 7/16 x 7/16 in Steel No Setscrew No Keyway 0.880 in 3.000 in 0.36 lb 0.880 in 1176.00 in-lb 1.500 in
68514417390 HD6B-UJ-1/2X1/2-NKW NSS BE 1/2 x 1/2 in Steel No Setscrew No Keyway 1.000 in 3.380 in 0.52 lb 1.000 in 1560.00 in-lb 1.680 in
68514417399 HD7B-UJ-9/16X9/16-NKW NSS BE 9/16 x 9/16 in Steel No Setscrew No Keyway 1.120 in 3.50 in 0.70 lb 1.000 in 2880.00 in-lb 1.750 in
68514417408 HD8B-UJ-5/8X5/8-NKW NSS BE 5/8 x 5/8 in Steel No Setscrew No Keyway 1.250 in 3.75 in 0.91 lb 1.060 in 5220.00 in-lb 1.880 in
68514417425 HD10B-UJ-3/4X3/4-NKW NSS BE 3/4 x 3/4 in Steel No Setscrew No Keyway 1.500 in 4.25 in 1.50 lb 1.180 in 7920.00 in-lb 2.12 in
68514425714 HD11B-UJ-7/8X7/8-NKW NSS BE 7/8 x 7/8 in Steel No Setscrew No Keyway 1.75 in 5.00 in 2.40 lb 1.380 in 10680.00 in-lb 2.5 in
68514476595 HD11B-UJ-1-3/16X1-3/16-NKW BE 1-3/16 in Steel No Setscrew No Keyway 1.75 in 5.00 in 2.50 lb 1.380 in 10680.00 in-lb 2.5 in
68514417440 HD12B-UJ-1"X1"-NKW NSS BE 1 x 1 in Steel No Setscrew No Keyway 2.000 in 5.440 in 3.18 lb 1.500 in 15600.00 in-lb 2.72 in
68514445655 HD13B-UJ-1-1/4X1-1/4-NKW NSS BE 1 1/4 x 1 1/4 in Steel No Setscrew No Keyway 2.500 in 7 in 6.76 lb 2.000 in 33120.00 in-lb 3.5 in
68514441017 HD14B-UJ-1-1/2X1-1/2-NKW NSS BE 1 1/2 x 1 1/2 in Steel No Setscrew No Keyway 3.000 in 9.060 in 12.40 lb 2.750 in 65400.00 in-lb 4.53 in N/A
  Results 1 - 14 of 14 1 
<