Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    HD Type - Solid Bore
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Universal Joints > HD Type Universal Joints > HD Type - Solid Bore > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

HD Type - Solid Bore

For CAD models and more information, click Directly on the part number below.


HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.






 DOWNLOADS 

Universal Joints Catalog (full catalog)
(PDF, 0KB)

UJoints D1-D14 Assembly Instructions
(PDF, 0KB)

Add To Cart Request Quote
   
  Results 1 - 14 of 14 Unit of Measure: Imperial Metric Both 1 

Part Number

Description 

Material

Set Screw Size

Outside Diameter

Overall Length

Max. Bore - No Keyway (Dim. ID1 & ID2)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

68514424932 HD1-UJ-SOLIDXSOLID Steel No Setscrew 0.380 in 1.750 in 0.250 in
6.00
mm
110.00 in-lb 0.880 in
68514424933 HD2-UJ-SOLIDXSOLID Steel No Setscrew 0.500 in 2.000 in 0.380 in
9
mm
378.00 in-lb 1.000 in
68514424800 HD3-UJ-SOLIDXSOLID Steel No Setscrew 0.620 in 2.250 in 0.500 in
12.00
mm
540.00 in-lb 1.120 in
68514417359 HD4-UJ-SOLIDXSOLID Steel No Setscrew 0.750 in 2.680 in 0.620 in
15.00
mm
768.00 in-lb 1.34 in
68514417375 HD5-UJ-SOLIDXSOLID Steel No Setscrew 0.880 in 3.000 in 0.690 in
17.00
mm
1176.00 in-lb 1.500 in
68514417381 HD6-UJ-SOLIDXSOLID Steel No Setscrew 1.000 in 3.380 in 0.750 in
19.00
mm
1560.00 in-lb 1.680 in
68514417395 HD7-UJ-SOLIDXSOLID Steel No Setscrew 1.120 in 3.50 in 0.880 in
22.00
mm
2880.00 in-lb 1.750 in
68514417400 HD8-UJ-SOLIDXSOLID Steel No Setscrew 1.250 in 3.75 in 1.000 in
25.00
mm
5220.00 in-lb 1.880 in
68514417418 HD10-UJ-SOLIDXSOLID Steel No Setscrew 1.500 in 4.25 in 1.12 in
28.00
mm
7920.00 in-lb 2.12 in
68514427383 HD10-UJ-SOLIDXSOLID-UNASSEMBLED Steel No Setscrew 1.500 in 4.25 in 1.12 in
28.00
mm
7920.00 in-lb 2.12 in
68514424356 HD11-UJ-SOLIDXSOLID Steel No Setscrew 1.75 in 5.00 in 1.25 in
31
mm
10680.00 in-lb 2.5 in
68514417435 HD12-UJ-SOLIDXSOLID Steel No Setscrew 2.000 in 5.440 in 1.5 in
38
mm
15600.00 in-lb 2.72 in
68514424333 HD13-UJ-SOLIDXSOLID Steel No Setscrew 2.500 in 7 in 1.75 in
44
mm
33120.00 in-lb 3.5 in
68514424582 HD14-UJ-SOLIDXSOLID Steel No Setscrew 3.000 in 9.060 in 2.00 in
50
mm
65400.00 in-lb 4.53 in N/A
  Results 1 - 14 of 14 1 
<