Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
W - Ball Width |
H - Race Width |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| PNB-3T | Bearing Type N/A Plain | B - Ball Bore N/A .1900 in | D - Outside Diameter N/A .5625 in | W - Ball Width N/A .281 in | H - Race Width N/A .218 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 3,975 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-3TG | Bearing Type N/A Grooved | B - Ball Bore N/A .1900 in | D - Outside Diameter N/A .5625 in | W - Ball Width N/A .281 in | H - Race Width N/A .218 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 3,975 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-4T | Bearing Type N/A Plain | B - Ball Bore N/A .2500 in | D - Outside Diameter N/A .6562 in | W - Ball Width N/A .343 in | H - Race Width N/A .250 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 6,040 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-4TG | Bearing Type N/A Grooved | B - Ball Bore N/A .2500 in | D - Outside Diameter N/A .6562 in | W - Ball Width N/A .343 in | H - Race Width N/A .250 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 6,040 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-5T | Bearing Type N/A Plain | B - Ball Bore N/A .3125 in | D - Outside Diameter N/A .7500 in | W - Ball Width N/A .375 in | H - Race Width N/A .281 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 8,750 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-5TG | Bearing Type N/A Grooved | B - Ball Bore N/A .3125 in | D - Outside Diameter N/A .7500 in | W - Ball Width N/A .375 in | H - Race Width N/A .281 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 8,750 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-6T | Bearing Type N/A Plain | B - Ball Bore N/A .3750 in | D - Outside Diameter N/A .8125 in | W - Ball Width N/A .406 in | H - Race Width N/A .312 in | a - Misalignment Angle N/A 9 º | Radial Static Limit Load N/A 10,540 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-6TG | Bearing Type N/A Grooved | B - Ball Bore N/A .3750 in | D - Outside Diameter N/A .8125 in | W - Ball Width N/A .406 in | H - Race Width N/A .312 in | a - Misalignment Angle N/A 9 º | Radial Static Limit Load N/A 10,540 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-7T | Bearing Type N/A Plain | B - Ball Bore N/A .4375 in | D - Outside Diameter N/A .9062 in | W - Ball Width N/A .437 in | H - Race Width N/A .343 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 13,200 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-7TG | Bearing Type N/A Grooved | B - Ball Bore N/A .4375 in | D - Outside Diameter N/A .9062 in | W - Ball Width N/A .437 in | H - Race Width N/A .343 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 13,200 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-8T | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0000 in | W - Ball Width N/A .500 in | H - Race Width N/A .390 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 17,900 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-8TG | Bearing Type N/A Grooved | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0000 in | W - Ball Width N/A .500 in | H - Race Width N/A .390 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 17,900 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-9T | Bearing Type N/A Plain | B - Ball Bore N/A .5625 in | D - Outside Diameter N/A 1.0937 in | W - Ball Width N/A .562 in | H - Race Width N/A .437 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 23,200 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-9TG | Bearing Type N/A Grooved | B - Ball Bore N/A .5625 in | D - Outside Diameter N/A 1.0937 in | W - Ball Width N/A .562 in | H - Race Width N/A .437 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 23,200 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-10T | Bearing Type N/A Plain | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.1875 in | W - Ball Width N/A .625 in | H - Race Width N/A .500 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 30,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-10TG | Bearing Type N/A Grooved | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.1875 in | W - Ball Width N/A .625 in | H - Race Width N/A .500 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 30,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-12T | Bearing Type N/A Plain | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.4375 in | W - Ball Width N/A .750 in | H - Race Width N/A .593 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 46,400 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PNB-12TG | Bearing Type N/A Grooved | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.4375 in | W - Ball Width N/A .750 in | H - Race Width N/A .593 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 46,400 lbs |
CAD
N/A
|
Add To Cart
Request Quote |