Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
W - Ball Width |
H - Race Width |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| PWB-3T | Bearing Type N/A Plain | B - Ball Bore N/A .1900 in | D - Outside Diameter N/A .6250 in | W - Ball Width N/A .437 in | H - Race Width N/A .327 in | a - Misalignment Angle N/A 15 º | Radial Static Limit Load N/A 2,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-3TG | Bearing Type N/A Grooved | B - Ball Bore N/A .1900 in | D - Outside Diameter N/A .6250 in | W - Ball Width N/A .437 in | H - Race Width N/A .327 in | a - Misalignment Angle N/A 15 º | Radial Static Limit Load N/A 2,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-4T | Bearing Type N/A Plain | B - Ball Bore N/A .2500 in | D - Outside Diameter N/A .6250 in | W - Ball Width N/A .437 in | H - Race Width N/A .327 in | a - Misalignment Angle N/A 15 º | Radial Static Limit Load N/A 5,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-4TG | Bearing Type N/A Grooved | B - Ball Bore N/A .2500 in | D - Outside Diameter N/A .6250 in | W - Ball Width N/A .437 in | H - Race Width N/A .327 in | a - Misalignment Angle N/A 15 º | Radial Static Limit Load N/A 5,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-5T | Bearing Type N/A Plain | B - Ball Bore N/A .3125 in | D - Outside Diameter N/A .6875 in | W - Ball Width N/A .437 in | H - Race Width N/A .317 in | a - Misalignment Angle N/A 14 º | Radial Static Limit Load N/A 9,400 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-5TG | Bearing Type N/A Grooved | B - Ball Bore N/A .3125 in | D - Outside Diameter N/A .6875 in | W - Ball Width N/A .437 in | H - Race Width N/A .317 in | a - Misalignment Angle N/A 14 º | Radial Static Limit Load N/A 9,400 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-6T | Bearing Type N/A Plain | B - Ball Bore N/A .3750 in | D - Outside Diameter N/A .8125 in | W - Ball Width N/A .500 in | H - Race Width N/A .406 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 13,700 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-6TG | Bearing Type N/A Grooved | B - Ball Bore N/A .3750 in | D - Outside Diameter N/A .8125 in | W - Ball Width N/A .500 in | H - Race Width N/A .406 in | a - Misalignment Angle N/A 8 º | Radial Static Limit Load N/A 13,700 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-7T | Bearing Type N/A Plain | B - Ball Bore N/A .4375 in | D - Outside Diameter N/A .9375 in | W - Ball Width N/A .562 in | H - Race Width N/A .442 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 20,700 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-7TG | Bearing Type N/A Grooved | B - Ball Bore N/A .4375 in | D - Outside Diameter N/A .9375 in | W - Ball Width N/A .562 in | H - Race Width N/A .442 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 20,700 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-8T | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0000 in | W - Ball Width N/A .625 in | H - Race Width N/A .505 in | a - Misalignment Angle N/A 9 º | Radial Static Limit Load N/A 21,400 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-8TG | Bearing Type N/A Grooved | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0000 in | W - Ball Width N/A .625 in | H - Race Width N/A .505 in | a - Misalignment Angle N/A 9 º | Radial Static Limit Load N/A 21,400 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-9T | Bearing Type N/A Plain | B - Ball Bore N/A .5625 in | D - Outside Diameter N/A 1.1250 in | W - Ball Width N/A .687 in | H - Race Width N/A .536 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 26,600 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-9TG | Bearing Type N/A Grooved | B - Ball Bore N/A .5625 in | D - Outside Diameter N/A 1.1250 in | W - Ball Width N/A .687 in | H - Race Width N/A .536 in | a - Misalignment Angle N/A 10 º | Radial Static Limit Load N/A 26,600 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-10T | Bearing Type N/A Plain | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.1875 in | W - Ball Width N/A .750 in | H - Race Width N/A .567 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 29,000 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-10TG | Bearing Type N/A Grooved | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.1875 in | W - Ball Width N/A .750 in | H - Race Width N/A .567 in | a - Misalignment Angle N/A 12 º | Radial Static Limit Load N/A 29,000 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-12T | Bearing Type N/A Plain | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.3750 in | W - Ball Width N/A .875 in | H - Race Width N/A .630 in | a - Misalignment Angle N/A 13 º | Radial Static Limit Load N/A 37,000 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-12TG | Bearing Type N/A Grooved | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.3750 in | W - Ball Width N/A .875 in | H - Race Width N/A .630 in | a - Misalignment Angle N/A 13 º | Radial Static Limit Load N/A 37,000 lbs |
CAD
N/A
|
Add To Cart
Request Quote |