68514446844
Description
N/A C285-HUB-3-1/2-7/8X7/16KW
Bore Size
N/A 3 1/2 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514447171
Description
N/A C285-HUB-3-3/8-7/8X7/16KW
Bore Size
N/A 3 3/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514444824
Description
N/A C295-HUB-1-1/2-3/8X3/16KW
Bore Size
N/A 1 1/2 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514445780
Description
N/A C295-HUB-1-3/4-3/8X3/16KW
Bore Size
N/A 1 3/4 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514456078
Description
N/A C295-HUB-1-5/8-3/8X3/16KW
Bore Size
N/A 1 5/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514447080
Description
N/A C295-HUB-1-7/8-1/2X1/4KW
Bore Size
N/A 1 7/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514445249
Description
N/A C295-HUB-2-1/2-5/8X5/16KW
Bore Size
N/A 2 1/2 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514444711
Description
N/A C295-HUB-2-1/8-1/2X1/4KW
Bore Size
N/A 2 1/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514444825
Description
N/A C295-HUB-2-3/8-5/8X5/16KW
Bore Size
N/A 2 3/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514450145
Description
N/A C295-HUB-2-5/8-5/8X5/16KW
Bore Size
N/A 2 5/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514452702
Description
N/A C295-HUB-2-7/8-3/4X3/8KW
Bore Size
N/A 2 7/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514452988
Description
N/A C295-HUB-3-1/2-7/8X7/16KW
Bore Size
N/A 3 1/2 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514445402
Description
N/A C295-HUB-3-3/8-7/8X7/16KW
Bore Size
N/A 3 3/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514449075
Description
N/A C2955-HUB-1-7/8-1/2X1/4KW
Bore Size
N/A 1 7/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD N/A
68514448454
Description
N/A C2955-HUB-2-1/2-5/8X5/16KW
Bore Size
N/A 2 1/2 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD N/A
68514452703
Description
N/A C2955-HUB-2-3/8-5/8X5/16KW
Bore Size
N/A 2 3/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD N/A
68514454549
Description
N/A C2955-HUB-2-5/8-5/8X5/16KW
Bore Size
N/A 2 5/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD N/A
68514448108
Description
N/A C2955-HUB-2-7/8-3/4X3/8KW
Bore Size
N/A 2 7/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514444545
Description
N/A C2955-HUB-3-1/2-7/8X7/16KW
Bore Size
N/A 3 1/2 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514458378
Description
N/A C2955-HUB-3/3/2004-7/8X7/16KW
Bore Size
N/A 3 3/4 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514449077
Description
N/A C2955-HUB-3-3/8-7/8X7/16KW
Bore Size
N/A 3 3/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514450106
Description
N/A C2955-HUB-3-5/8-7/8X7/16KW
Bore Size
N/A 3 5/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD N/A
68514449351
Description
N/A C2955-HUB-3-7/8-1"X1/2KW
Bore Size
N/A 3 7/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1 x 1/2 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514455016
Description
N/A C2955-HUB-4"-1"X1/2KW
Bore Size
N/A 4 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1 x 1/2 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD N/A