|
68514426040
|
Description
N/A
C226-HUB-1-1/2-3/8X3/16KW
|
Bore Size
N/A
1 1/2 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426037
|
Description
N/A
C226-HUB-1-1/4-1/4X1/8KW
|
Bore Size
N/A
1 1/4 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426036
|
Description
N/A
C226-HUB-1-1/8-1/4X1/8KW
|
Bore Size
N/A
1 1/8 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426042
|
Description
N/A
C226-HUB-1-3/4-3/8X3/16KW
|
Bore Size
N/A
1 3/4 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426038
|
Description
N/A
C226-HUB-1-3/8-5/16X5/32KW
|
Bore Size
N/A
1 3/8 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
5/16 x 5/32 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426041
|
Description
N/A
C226-HUB-1-5/8-3/8X3/16KW
|
Bore Size
N/A
1 5/8 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426039
|
Description
N/A
C226-HUB-1-7/16-3/8X3/16KW
|
Bore Size
N/A
1 7/16 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426043
|
Description
N/A
C226-HUB-1-7/8-1/2X1/4KW
|
Bore Size
N/A
1 7/8 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/2 x 1/4 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426044
|
Description
N/A
C226-HUB-2"-1/2X1/4KW
|
Bore Size
N/A
2 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/2 x 1/4 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426048
|
Description
N/A
C226-HUB-2-1/2-5/8X5/32KW
|
Bore Size
N/A
2 1/2 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
5/8 x 5/16 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426046
|
Description
N/A
C226-HUB-2-1/4-1/2X1/4KW
|
Bore Size
N/A
2 1/4 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/2 x 1/4 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426045
|
Description
N/A
C226-HUB-2-1/8-1/2X1/4KW
|
Bore Size
N/A
2 1/8 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/2 x 1/4 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426047
|
Description
N/A
C226-HUB-2-3/8-5/8X5/16KW
|
Bore Size
N/A
2 3/8 in
|
Coupling
N/A
C226
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
5/8 x 5/16 in
|
Length thru Bore
N/A
2.750 in69.85 mm
|
Outside Diameter
N/A
5.150 in130.81 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514426053
|
Description
N/A
C276-HUB-1-1/2-3/8X3/16KW
|
Bore Size
N/A
1 1/2 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514426051
|
Description
N/A
C276-HUB-1-1/4-1/4X1/8KW
|
Bore Size
N/A
1 1/4 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD N/A
|
Add To Cart
Request Quote
|
|
68514426050
|
Description
N/A
C276-HUB-1-1/8-1/4X1/8KW
|
Bore Size
N/A
1 1/8 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/4 x 1/8 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426055
|
Description
N/A
C276-HUB-1-3/4-3/8X3/16KW
|
Bore Size
N/A
1 3/4 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426052
|
Description
N/A
C276-HUB-1-3/8-5/16X5/32KW
|
Bore Size
N/A
1 3/8 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
5/16 x 5/32 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426054
|
Description
N/A
C276-HUB-1-5/8-3/8X3/16KW
|
Bore Size
N/A
1 5/8 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
3/8 x 3/16 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426056
|
Description
N/A
C276-HUB-1-7/8-1/2X1/4KW
|
Bore Size
N/A
1 7/8 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/2 x 1/4 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426057
|
Description
N/A
C276-HUB-2"-1/2X1/4KW
|
Bore Size
N/A
2 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/2 x 1/4 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514446120
|
Description
N/A
C276-HUB-2-1/2-5/8X5/16KW
|
Bore Size
N/A
2 1/2 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
5/8 x 5/16 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514444547
|
Description
N/A
C276-HUB-2-1/4-1/2X1/4KW
|
Bore Size
N/A
2 1/4 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/2 x 1/4 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426058
|
Description
N/A
C276-HUB-2-1/8-1/2X1/4KW
|
Bore Size
N/A
2 1/8 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
1/2 x 1/4 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514426060
|
Description
N/A
C276-HUB-2-3/8-5/8X5/16KW
|
Bore Size
N/A
2 3/8 in
|
Coupling
N/A
C276
|
Thread (Dimension T)
N/A
1/2-13
|
Keyway Size (W x D)
N/A
5/8 x 5/16 in
|
Length thru Bore
N/A
3.120 in79.25 mm
|
Outside Diameter
N/A
6.180 in156.97 mm
|
CAD
N/A
|
Add To Cart
Request Quote
|