84527105144
Description
N/A
BHN-56-24-A-HV-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.560 in 115.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105138
Description
N/A
BHN-56-24-A-HV-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105145
Description
N/A
BHN-56-24-B-H-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.180 in 106.17 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105139
Description
N/A
BHN-56-24-B-H-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.930 in 99.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105161
Description
N/A
BHN-182-24-B-H-L=6.00
XM Face to Face
N/A
6.000 in 152.40 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
5.250 in 133.35 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105157
Description
N/A
BHN-182-24-B-H-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105153
Description
N/A
BHN-182-24-B-H-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
4.500 in 114.30 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105169
Description
N/A
BHN-182-24-B-H-L=7.00
XM Face to Face
N/A
7.000 in 177.80 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
6.250 in 158.75 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105165
Description
N/A
BHN-182-24-B-H-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105162
Description
N/A
BHN-182-24-C-H-L=6.00
XM Face to Face
N/A
6.000 in 152.40 mm
Pump Flange
N/A
SAE C
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
5.250 in 133.35 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105158
Description
N/A
BHN-182-24-C-H-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
SAE C
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105154
Description
N/A
BHN-182-24-C-H-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
SAE C
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
4.500 in 114.30 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105170
Description
N/A
BHN-182-24-C-H-L=7.00
XM Face to Face
N/A
7.000 in 177.80 mm
Pump Flange
N/A
SAE C
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
6.250 in 158.75 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105166
Description
N/A
BHN-182-24-C-H-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
SAE C
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote