84527105209
Description
N/A
BHN-182-24-A-V3-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
SAE A
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105204
Description
N/A
BHN-182-24-A-V3-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
SAE A
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105227
Description
N/A
BHN-182-24-A-V3-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
SAE A
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105198
Description
N/A
BHN-56-24-B-V2-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.180 in 106.17 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105191
Description
N/A
BHN-56-24-B-V2-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.930 in 99.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105219
Description
N/A
BHN-182-24-B-V3-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105210
Description
N/A
BHN-182-24-B-V3-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.500 in 114.30 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105234
Description
N/A
BHN-182-24-B-V3-L=7.00
XM Face to Face
N/A
7.000 in 177.80 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.250 in 158.75 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105228
Description
N/A
BHN-182-24-B-V3-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
SAE B
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105220
Description
N/A
BHN-182-24-C-V3-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
SAE C
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105211
Description
N/A
BHN-182-24-C-V3-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
SAE C
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.500 in 114.30 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105235
Description
N/A
BHN-182-24-C-V3-L=7.00
XM Face to Face
N/A
7.000 in 177.80 mm
Pump Flange
N/A
SAE C
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.250 in 158.75 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105229
Description
N/A
BHN-182-24-C-V3-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
SAE C
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote