84527105195
Description
N/A
BHN-56-04-4F17-V2-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
USA4F17
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.560 in 115.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105178
Description
N/A
BHN-56-04-4F17-V2-L=4.25
XM Face to Face
N/A
4.250 in 107.95 mm
Pump Flange
N/A
USA4F17
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.560 in 90.42 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105173
Description
N/A
BHN-56-04-4F17-V2-L=3.50
XM Face to Face
N/A
3.500 in 88.90 mm
Pump Flange
N/A
USA4F17
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
2.810 in 71.37 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105143
Description
N/A
BHN-56-02-AA-HV-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
USA4F17
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.560 in 115.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105188
Description
N/A
BHN-56-04-4F17-V2-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
USA4F17
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105183
Description
N/A
BHN-56-04-4F17-V2-L=4.50
XM Face to Face
N/A
4.500 in 114.30 mm
Pump Flange
N/A
USA4F17
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.81 in 96.77 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105225
Description
N/A
BHN-182-04-4F17-V3-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
USA4F17
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105216
Description
N/A
BHN-182-04-4F17-V3-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
USA4F17
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105207
Description
N/A
BHN-182-04-4F17-V3-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
USA4F17
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105202
Description
N/A
BHN-182-04-4F17-V3-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
USA4F17
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105184
Description
N/A
BHN-56-02-AA-V2-L=4.50
XM Face to Face
N/A
4.500 in 114.30 mm
Pump Flange
N/A
SAE AA
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.81 in 96.77 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105179
Description
N/A
BHN-56-02-AA-V2-L=4.25
XM Face to Face
N/A
4.250 in 107.95 mm
Pump Flange
N/A
SAE AA
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.560 in 90.42 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105196
Description
N/A
BHN-56-02-AA-V2-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
SAE AA
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.560 in 115.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105189
Description
N/A
BHN-56-02-AA-V2-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
SAE AA
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105174
Description
N/A
BHN-56-02-AA-V2-L=3.50
XM Face to Face
N/A
3.500 in 88.90 mm
Pump Flange
N/A
SAE AA
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
2.810 in 71.37 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105226
Description
N/A
BHN-182-02-AA-V3-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
SAE AA
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105217
Description
N/A
BHN-182-02-AA-V3-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
SAE AA
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105208
Description
N/A
BHN-182-02-AA-V3-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
SAE AA
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105203
Description
N/A
BHN-182-02-AA-V3-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
SAE AA
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105185
Description
N/A
BHN-56-24-A-V2-L=4.50
XM Face to Face
N/A
4.500 in 114.30 mm
Pump Flange
N/A
SAE A
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.81 in 96.77 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105180
Description
N/A
BHN-56-24-A-V2-L=4.25
XM Face to Face
N/A
4.250 in 107.95 mm
Pump Flange
N/A
SAE A
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.560 in 90.42 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105175
Description
N/A
BHN-56-24-A-V2-L=3.50
XM Face to Face
N/A
3.500 in 88.90 mm
Pump Flange
N/A
SAE A
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
2.810 in 71.37 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105197
Description
N/A
BHN-56-24-A-V2-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
SAE A
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.560 in 115.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105190
Description
N/A
BHN-56-24-A-V2-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
SAE A
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105218
Description
N/A
BHN-182-24-A-V3-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
SAE A
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote