84527105186
Description
N/A
BHN-56-24-80AB-V2-L=4.50
XM Face to Face
N/A
4.500 in 114.30 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.81 in 96.77 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105181
Description
N/A
BHN-56-24-80AB-V2-L=4.25
XM Face to Face
N/A
4.250 in 107.95 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.560 in 90.42 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105176
Description
N/A
BHN-56-24-80AB-V2-L=3.50
XM Face to Face
N/A
3.500 in 88.90 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
2.810 in 71.37 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105187
Description
N/A
BHN-56-04-80S-V2-L=4.50
XM Face to Face
N/A
4.500 in 114.30 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.81 in 96.77 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105182
Description
N/A
BHN-56-04-80S-V2-L=4.25
XM Face to Face
N/A
4.250 in 107.95 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.560 in 90.42 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105177
Description
N/A
BHN-56-04-80S-V2-L=3.50
XM Face to Face
N/A
3.500 in 88.90 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
2.810 in 71.37 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105199
Description
N/A
BHN-56-24-80AB-V2-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.560 in 115.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105192
Description
N/A
BHN-56-24-80AB-V2-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105201
Description
N/A
BHN-56-24-100AB-V2-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
100 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.180 in 106.17 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105194
Description
N/A
BHN-56-24-100AB-V2-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
100 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.930 in 99.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105200
Description
N/A
BHN-56-04-80S-V2-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.560 in 115.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105193
Description
N/A
BHN-56-04-80S-V2-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105221
Description
N/A
BHN-182-24-80AB-V3-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105212
Description
N/A
BHN-182-24-80AB-V3-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105205
Description
N/A
BHN-182-24-80AB-V3-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105224
Description
N/A
BHN-182-24-125AB-V3-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
125 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105215
Description
N/A
BHN-182-24-125AB-V3-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
125 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.500 in 114.30 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105230
Description
N/A
BHN-182-24-80AB-V3-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105237
Description
N/A
BHN-182-24-125AB-V3-L=7.00
XM Face to Face
N/A
7.000 in 177.80 mm
Pump Flange
N/A
125 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.250 in 158.75 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105233
Description
N/A
BHN-182-24-125AB-V3-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
125 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105236
Description
N/A
BHN-182-24-100AB-V3-L=7.00
XM Face to Face
N/A
7.000 in 177.80 mm
Pump Flange
N/A
100 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.250 in 158.75 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105232
Description
N/A
BHN-182-24-100AB-V3-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
100 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105223
Description
N/A
BHN-182-24-100AB-V3-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
100 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105214
Description
N/A
BHN-182-24-100AB-V3-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
100 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
4.500 in 114.30 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote
84527105231
Description
N/A
BHN-182-04-80S-V3-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
11.500 in 292.10 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
5.000 in 127.00 mm
Add To Cart
Request Quote