84527105134
Description
N/A
BHN-56-24-80AB-HV-L=4.50
XM Face to Face
N/A
4.500 in 114.30 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.81 in 96.77 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105129
Description
N/A
BHN-56-24-80AB-HV-L=4.25
XM Face to Face
N/A
4.250 in 107.95 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.560 in 90.42 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105124
Description
N/A
BHN-56-24-80AB-HV-L=3.50
XM Face to Face
N/A
3.500 in 88.90 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
2.810 in 71.37 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105135
Description
N/A
BHN-56-04-80S-HV-L=4.50
XM Face to Face
N/A
4.500 in 114.30 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.81 in 96.77 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105130
Description
N/A
BHN-56-04-80S-HV-L=4.25
XM Face to Face
N/A
4.250 in 107.95 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
3.560 in 90.42 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105125
Description
N/A
BHN-56-04-80S-HV-L=3.50
XM Face to Face
N/A
3.500 in 88.90 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
2.810 in 71.37 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105146
Description
N/A
BHN-56-24-80AB-HV-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.560 in 115.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105140
Description
N/A
BHN-56-24-80AB-HV-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105147
Description
N/A
BHN-56-04-80S-HV-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.560 in 115.82 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105141
Description
N/A
BHN-56-04-80S-HV-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
56C, 143TC / 145TC
Outside Diameter BD
N/A
6.810 in 172.97 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.200 in 106.68 mm
Add To Cart
Request Quote
84527105109
Description
N/A
BHN-182-24-80AB-HV-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.400 in 111.76 mm
Add To Cart
Request Quote
84527105104
Description
N/A
BHN-182-24-80AB-HV-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.400 in 111.76 mm
Add To Cart
Request Quote
84527105151
Description
N/A
BHN-182-24-80AB-HV-L=4.75
XM Face to Face
N/A
4.750 in 120.65 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
4.000 in 101.60 mm
Dimension Z
N/A
4.400 in 111.76 mm
Add To Cart
Request Quote
84527105119
Description
N/A
BHN-182-24-80AB-HV-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
4.400 in 111.76 mm
Add To Cart
Request Quote
84527105114
Description
N/A
BHN-182-24-80AB-HV-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
80 A2/B4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
4.400 in 111.76 mm
Add To Cart
Request Quote
84527105120
Description
N/A
BHN-182-04-80S-HV-L=6.81
XM Face to Face
N/A
6.810 in 172.97 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
6.060 in 153.92 mm
Dimension Z
N/A
4.400 in 111.76 mm
Add To Cart
Request Quote
84527105115
Description
N/A
BHN-182-04-80S-HV-L=5.81
XM Face to Face
N/A
5.810 in 147.57 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
5.060 in 128.52 mm
Dimension Z
N/A
4.400 in 111.76 mm
Add To Cart
Request Quote
84527105110
Description
N/A
BHN-182-04-80S-HV-L=5.25
XM Face to Face
N/A
5.250 in 133.35 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.400 in 111.76 mm
Add To Cart
Request Quote
84527105105
Description
N/A
BHN-182-04-80S-HV-L=5.00
XM Face to Face
N/A
5.000 in 127.00 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
4.310 in 109.47 mm
Dimension Z
N/A
4.400 in 111.76 mm
Add To Cart
Request Quote
84527105152
Description
N/A
BHN-182-04-80S-HV-L=4.75
XM Face to Face
N/A
4.750 in 120.65 mm
Pump Flange
N/A
80 S4
Frame Size
N/A
182TC - 256TC
Outside Diameter BD
N/A
9.000 in 228.60 mm
Dimension CL
N/A
4.000 in 101.60 mm
Dimension Z
N/A
4.400 in 111.76 mm
Add To Cart
Request Quote