|
84527105240
|
N/A
Vertical Mount Gasket
|
Description
N/A
BHN-182-GASKET-VERTICAL V3
|
Motor Flange Outside Diameter
N/A
11.50 in292.10 mm
|
Inside Diameter
N/A
6.250 in
|
Thickness
N/A
0.060 in
|
Weight
N/A
0.04 lb
|
Add To Cart
Request Quote
|
|
84527105238
|
N/A
Vertical Mount Gasket / Horizontal Mounting Option
|
Description
N/A
BHN-56-GASKET-VERTICAL HV
|
Motor Flange Outside Diameter
N/A
6.810 in172.97 mm
|
Inside Diameter
N/A
5.190 in
|
Thickness
N/A
0.060 in
|
Weight
N/A
0.02 lb
|
Add To Cart
Request Quote
|
|
84527105239
|
N/A
Vertical Mount Gasket / Horizontal Mounting Option
|
Description
N/A
BHN-182-GASKET-VERTICAL HV
|
Motor Flange Outside Diameter
N/A
11.50 in292.10 mm
|
Inside Diameter
N/A
6.250 in
|
Thickness
N/A
0.060 in
|
Weight
N/A
0.04 lb
|
Add To Cart
Request Quote
|